OMRON Launches "G9KB" Relay for High Capacity Electricity Storage Systems, Contributing to Realization of a Decarbonized Society with its " Switching Technology"
- May 11, 2022
OMRON Corporation (HQ: Shimogyo-Ku, Kyoto. President and CEO: Yoshihito Yamada) announces today the release of a new high voltage DC relay "G9KB" for high capacity household electricity storage systems globally on May 11, 2022. G9KB safely cuts off the direct current in household storage systems that have been increasing in capacity. Moreover, G9KB plays a role in encouraging renewable energy by downsizing products. Thus, OMRON is contributing to the realization of a decarbonized society by expanding product line-ups, including G9KB, with low power consumption for energy-saving equipment.
窶廨9KB窶 high voltage DC relay supporting 600 VDC / 50A (L 50.5mm x W 37.0mm x H 50.5 mmシ
Recently, there has been a growing need for electricity storage systems for the realization of carbon neutrality and for the enforcement of resilience in natural disasters. Therefore, the capacity of household storage batteries, which aimed for the domestic consumption of the electric power generated by the solar power generation system, has been increasing. To achieve high capacity, the challenge was to secure the safety of products and downsize parts.
OMRON has been developing the technology that connects and switches electricity safely and securely. With this technology, OMRON developed a high voltage DC relay, 窶廨9KB,窶 for high capacity household electricity storage systems. By adopting the arc cut-off technology*1 and the new 3D arc simulation technology created by industry-academia collaboration, one relay handles the charging of electricity storage system, switching control and safe cut-off of the direct current which runs during discharging. In the 3D arc simulation technology, OMRON established a method to analyze the safe cut-off process of the high voltage DC and to reflect the analysis result to the component structure design. With these technologies, the compact high voltage DC relay which securely and safely cuts off DC was established, and the relay contributes to the downsizing and weight reduction of the customer窶冱 products.
OMRON will continue to create new solutions with a focus on leading-edge devices and modules. These solutions are globally provided, and OMRON will continue to work towards the realization of a decarbonized society through customers窶 products and services.
Major Applications

Main Features of 窶廨9KB窶
竭 High capacity DC relay supporting DC power supply applications
- Connecting and disconnecting 600 VDC/50A are available; it supports equipment and applications which opens/closes high DC load.
- Safety standards (UL60947-4-1, EN61810-10) required for solar power generation system components and electricity storage system components have been acquired. G9KB simplifies the application procedure for safety standards of the customer窶冱 products.
竭。 Contributing to the downsizing and energy saving of customers窶 products
- In the 600 V high voltage system, DC switching control and safe cut-off have been achieved with one relay.
- When compared with one-way relays having equivalent functions, the board floor was reduced to approximately 75%*2.
- When compared with one-way relays having equivalent functions, the coil consumption power was reduced to approximately 60%*3.

竭「 Through combinations of these technologies, both high safety level and downsizing have been achieved.
- By using the magnetic field generated from the permanent magnet located near the contact point, the arc discharge*4 between relay contacts in DC cut-off becomes elongated. With this arc cut-off technology*1, high capacity DC can be securely and safely cut off.
- By using the 3D arc simulation technology generated in industry-academia collaboration, the speed and quality of design and technology verification were improved. By visualization of arc phenomenon, the arc cut-off process inside the relay was streamlined, and downsizing the component body was realized.

Major Specifications of 窶廨9KB窶
| Item | G9KB |
|---|---|
| Contact Configuration | 1a |
| Contact Gap | >3.6mm窶 |
| Contact Resistance | 竕ヲ5mホゥ窶*5 |
| Rating | DC600V/50A (Resistance load) |
| Electric Service Life (Resistance Load) |
こ2,000 times at rated load (Switching frequency: 1 second ON - 9 seconds OFF at 85邃, 25 to 75% RHシ The recommended voltage of Zener diode is 3 times that of the rated voltage. |
| Main Contact Polarity | None |
| Mechanical Service Life | 1,000,000 times (Switching frequency: 10,800 times/hシ |
| Coil Voltage | 12 VDC / 24 VDC (Hold voltage: 45 to 60%) |
| Coil Power Consumption | Approx. 2.8 W (Hold voltage: At 45%: 0.57Wシ俄 |
| Operating Temperature | シ40邃 ~ シ85邃窶 |
| Size | L 50.5 x W 37.0 x H 50.5 mm窶 |
| Terminal | PCB |
| Structure | Flux resistant |
| Safety Standard | UL60947-4-1, EN61810-10, CQC |
See the following site for details of high capacity relay 窶廨9KB.窶
https://components.omron.com/us-en/products/relays/G9KB
OMRON窶冱 Line-Up of High Capacity DC Relays

Device in blue frame: 窶廨9KB窶 to be released
For details of the power relay for printed circuit boards, see the following page.
https://components.omron.com/us-en/products/relays/power-relays/pcb-power-relays
*1 Arc cut-off technology: A technology which cuts off the arc generated between contacts when opening the relay contact by using the magnetic field from the permanent magnet located near the contact.
*2 Reduced to approx. 75%: In-company investigation in May 2022
*3 Reduced to approx. 60%: In-company investigation in May 2022
*4 Arc discharge: Arc is an electrical discharge in the air through increase of electrical conductivity due to dissociation and disaggregation of gas molecules in high air temperature such as several thousand degrees or higher.
*5 Contact resistance 竕、5 mホゥ: Measuring condition 6 VDC, 20 A (after 30 seconds) Voltage drop method
About Device and Module Solutions Business Company
Our mission in the electronic components business is to "With our devices and modules, create customer value, and contribute to people and society on the planet". OMRON窶冱 fundamental business is to globally provide core parts to connect and disconnect electricity such as relays, switches, and connectors, and devices such as sensors which are used as the eyes and ears for a wide variety of products. For more information, see https://components.omron.com/us-en/.
About OMRON Corporation
OMRON Corporation is a global leader in the field of automation based on its core technology of "Sensing & Control + Think." OMRON's business fields cover a broad spectrum, ranging from industrial automation and electronic components to social systems, and healthcare. Established in 1933, OMRON has about 30,000 employees worldwide, working to provide products and services in around 120 countries and regions. For more information, visit OMRON's website: https://www.omron.com/global/en/.
- 笆 Contact from Media:
- Brand Communications Department
Marketing Communications Group
OMRON Corporation
TEL: +81-75-344-7175