OMRON to Release XF3E Backlock Multipole FPC Connector with 0.3 mm Pitch, 1.1 mm Height, and the Industry's Largest Pin Count
FOR IMMEDIATE RELEASEJuly 29, 2010
Kyoto, Japan - OMRON Corporation (TOKYO: 6645, ADR: OMRNY) today announced plans to release the XF3E, a 1.1 mm-high FPC (flexible printed circuit) connector with a pitch of 0.3 mm and 90 pins - the largest pin count of its kind - on July 30, 2010. FPC connectors are used in a wide range of digital devices, including smartphones, mobile phones, PCs, optical disk drives, and LCD projectors. <Image>
Development Background
With the recent increases in the amount of information transmitted within digital devices, demand is increasing for multipole FPC connectors. In particular, the incorporation of an increasing number of functions into touch panel-equipped mobile devices will increase signal lines, and this is expected to result in a growing need for connectors with higher pin counts.
Demand is growing for high pin-count FPC connectors that have low-profile configurations that cater to the trend toward smaller and slimmer devices, and those that feature highly impact-resistant backlock mechanisms that are better able to withstand use in mobile devices. OMRON's new XF3E FPC connector was developed to meet all of these varied needs simultaneously.
Features
The XF3E FPC connector manages to accommodate 90 pins despite its small size, with a pitch of 0.3 mm, a height of 1.1 mm, and a depth of 4.3mm (when the slider is locked).
- A lower-profile, smaller footprint design has been achieved while incorporating a backlock mechanism.
- The double-sided (upper and lower) contact point structure accepts any FPC insertion direction for increased freedom in device design.
- The connector is environmentally friendly as it can be used with halogen-free components.
Price
Open
Sales Target
2,000,000 units/month
Factory in Charge
OMRON Corporation Yasu Factory
Main Ratings and Specifications
Connector Specifications
| Pitch | 0.3 mm |
|---|---|
| On-board height | 1.1 mm |
| Depth | 4.3 mm |
| Applicable FPC thickness | 0.2 mm |
| Contact type | Upper and lower |
Ratings and Specifications
| Rated current | 0.2 A AC/DC |
|---|---|
| Rated voltage | 50 V AC/DC |
| Contact resistance | 80 mホゥ max. (at 20 mV max., 100 mA max.) |
| Withstanding voltage | 250 V AC for 1 min. (leakage current: 1 mA max.) |
| Insertion tolerance | 20 times |
| Ambient operating temperature | -30 to 85ツーC (with no icing or condensation) |
Materials and Finish
| Housing | LCP resin (UL94V-0)/natural |
|---|---|
| Slider | LCP resin (UL94V-0)/black |
| Contacts | Spring copper alloy/nickel substrate (2 ホシm) Gold-plated contacts (0.15 ホシm) |
About OMRON
Headquartered in Kyoto, Japan, OMRON Corporation is a global leader in the field of automation. Established in 1933 and headed by President Hisao Sakuta, OMRON has more than 33,000 employees in over 35 countries working to provide products and services to customers in a variety of fields including industrial automation, electronic components industries, social systems and healthcare. The company is divided into five regions with head offices in Japan (Kyoto), Asia Pacific (Singapore), China (Shanghai), Europe (Amsterdam) and US (Chicago). For more information, visit OMRON's Web site at https://www.omron.com/
- Sales Inquiries
- Seiji Shimada (seiji_shimada2@omron.co.jp)
OMRON EMC Connector Division
Tel.: +81-44-812-3432
- Media Inquires
- Arlo Cook (arlo_cook@omron.co.jp)
OMRON Corporate Communications Department
Tel.: +81-3-3436-7202