As disclosed in our press release dated September 19, 2025 titled "Notice Regarding Commencement of Considerations to Spin Off the OMRON Device & Module Solutions Business," OMRON Corporation ("Company") has been discussing a spin-off of the business operated by the Device & Module Solutions Company ("DMB"). At the Board of Directors meeting held today, the Company resolved to transfer DMB to OMRON Devices Co., Ltd, a subsidiary of the Company, ("Succeeding Company"), through an absorption-type company split ("Absorption-Type Company Split"), to execute the transfer, within the OMRON Group ("Group"), of shares and assets related to this business currently held by Group companies in countries and regions worldwide ("Intra-Group Reorganization"), and to transfer all shares of the Succeeding Company to TCG2602 Co., Ltd. ("SPC #2"), a wholly owned subsidiary of TCG2601 Co., Ltd. ("SPC #1"), which has been established by The Carlyle Group (including its affiliate companies and other related entities, "Carlyle") ("Share Transfer"). The Company hereby announces that, effective today, it has concluded an absorption-type company split agreement with the Succeeding Company and a share transfer agreement with SPC #2 as described below.
In this Absorption-Type Company Split, the shares and assets related to DMB currently held by the Company will be transferred to the Succeeding Company. Additionally, the shares, equity interests, and assets related to DMB currently held by Group companies in various countries and regions worldwide are also to be transferred to the Succeeding Company or to overseas subsidiaries to be newly established by the Succeeding Company ("Overseas Succeeding Companies"). Meanwhile, in the Share Transfer, the Company will transfer all of the issued shares of the Succeeding Company to SPC #2. Of the series of transactions (collectively the "Transaction,"), the Absorption-Type Company Split will take effect on July 1, 2026, and the Share Transfer will be carried out on October 1, 2026, subject to the completion of any required clearances, approvals, and authorizations under competition laws and other applicable laws and regulations in Japan and abroad.
After the execution of the Share Transfer, the Company plans to take a stake in SPC #1 so that its shareholding ratio will be 5% ("Equity Investment"), as described in "II. Summary of the Transaction" below.
The name of the Succeeding Company will be changed to Aratas Corporation after the Absorption-Type Company Split takes effect.
Please note that, as the Absorption-Type Company Split is a simplified absorption-type company split involving the Company and the Succeeding Company, a subsidiary of the Company, some of its disclosure items and details have been omitted from this release.
I. Objectives of the Transaction
DMB is the Company's founding business, which began in 1933 with the manufacture of "timers for taking X窶喪ay photographs" for medical applications, and has accumulated related technologies in relay, switches, sensors, and other devices. These high-quality devices have contributed to the development of a variety of industries, providing element technologies that support the practical implementation of social systems, such as unmanned automated station systems equipped with automated ticket gates, and forming the foundation of the Industrial Automation Business, with industrial equipment at its core, thereby playing a key role in the technology platform that underpins the Group's value creation.
DMB has since achieved steady growth over a long term, but is now facing significant changes in its business environment. While the high-capacity relay market is expanding rapidly as end products become increasingly environmentally friendly, with electric vehicles (EVs) as a prime example, new players--notably local Chinese competitors--are emerging. This requires us to make business decisions with greater speed and to further expand investment if we are to outpace them and be the first to capture market opportunities. Given these changes in the external environment, as we announced in September 2025 in the "Notice Regarding Commencement of Considerations to Spin Off the OMRON Device & Module Solutions Business," the Company has been engaging in discussions on how we can build an autonomous business operation system and ensure sustainable growth for DMB, including through potential partnerships with external parties. Although the spin-off of DMB is expected to enhance decision-making speed, we have also recognized the need to make investments more promptly and on a larger scale than initially anticipated, which has led us to the conclusion that it would be optimal to sell DMB to Carlyle. This will not only create the optimal growth environment for DMB, but will also enable our company to further concentrate investments to accelerate the business portfolio restructuring set out in the "Medium Term Roadmap SF 2nd Stage" announced in November 2025 - namely, to expand the 13 focus businesses centered on IA (Industrial Automation) across the Device business and the Data Service business.
Since opening its Tokyo office in 2000, Carlyle has continuously expanded its operations in the Japanese market, accumulating extensive experience and expertise through numerous successful investments in Japan, thereby demonstrating a long-term commitment to the Japanese market. Carlyle has deep industrials expertise and supports businesses in this sector from strategy development through execution, including international expansion and the strengthening of business foundations and operations. In light of this, the Company has concluded that Carlyle is the right partner for DMB's business expansion after the spin-off.
After the Share Transfer, the Company plans to take a stake in SPC #1 so that its shareholding ratio will be 5%. By doing so, the Company will support the Succeeding Company's steady switchover to a new process as an independent company, while appropriately ensuring opportunities for the Succeeding Company and Group companies to collaborate in sales activities.
II. Overview of the Transaction
Under the Transaction, the Company will transfer the shares and assets related to DMB currently held by the Company to the Succeeding Company by means of the Absorption-Type Company Split, effective July 1, 2026 (subject to change). The Company will also transfer the shares, equity interests, and assets related to DMB currently held by its Group companies in countries and regions worldwide to either the Succeeding Company or Overseas Succeeding Companies by means of share or equity transfers, asset transfers, business transfers, or other similar methods. Please note that the Company aims to implement the Intra-Group Reorganization at the time close to the effective date of the Absorption-Type Company Split, to the extent practicable; however, depending on the progress in preparations for such transfers and the status of necessary procedures in each country or region, the Intra-Group Reorganization may be implemented at the time different from the effective date of the Absorption-Type Company Split in certain countries and regions.
With the above in mind, the Company will transfer all issued shares of the Succeeding Company to SPC #2 on October 1, 2026 (subject to change).
The Company plans to invest in SPC #1 to be held by Carlyle following the Share Transfer, as a result of which the Company will indirectly hold a 5% interest in the Succeeding Company.
Reference: Overview of the Transaction
縲心tep 0: Before the Transaction is implemented縲
縲心tep 1: The Absorption-Type Company Split and the Intra-Group Reorganization (scheduled for July 1, 2026)縲
縲心tep 2: The Share Transfer (scheduled for October 1, 2026)縲
縲心tep 3: The Equity Investment縲
縲心tep 4: After Completion of The Transaction縲
The timetable of the Transaction is as follows.
| Date of the board resolution approving the Transaction | March 30, 2026 |
| Date of conclusion of the Share Transfer agreement | March 30, 2026 |
| Date of the board resolution approving the execution of the absorption-type company split agreement | March 30, 2026 |
| Date of conclusion of the absorption-type company split agreement | March 30, 2026 |
| Date of the general shareholders' meeting resolution approving the Absorption-Type Company Split (the Succeeding Company) | June 24, 2026 (subject to change) |
| Effective date of the Absorption-Type Company Split | July 1, 2026 (subject to change) |
| Execution date of the Share Transfer | October 1, 2026 (subject to change) |
Note: As the Absorption-Type Company Split qualifies as a simplified absorption-type company split as prescribed in Article 784, Paragraph 2 of the Companies Act with respect to the Company, the transaction will be carried out without obtaining approval of the absorption-type company split agreement concerning the Absorption-Type Company Split at general shareholders' meetings of the Company.
III. Overview of the Absorption-Type Company Split
縲i. Schedule of the Absorption-Type Company Split
縲縲 As described above in "II. Overview of the Transaction."
縲ii. Method
縲縲 An absorption-type company split in which the Company is the splitting company and the Succeeding Company
縲縲 as a company succeeding in the absorption-type company split.
縲iii. Details of allocation
縲縲 For the Absorption-Type Company Split, the Succeeding Company will issue 100 shares of its common stock and
縲縲 allocate and distribute all of them to the Company.
縲iv. Treatment of stock acquisition rights and bonds with stock acquisition rights of the splitting company
縲縲 The Company has not issued any stock acquisition rights or bonds with stock acquisition rights.
縲v. Increase/decrease in capital due to the Absorption-Type Company Split
縲縲 There will be no increase or decrease in the Company's capital due to the Absorption-Type Company Split.
縲vi. Rights and duties to be transferred to the Succeeding Company
縲縲 On the effective date of the Absorption-Type Company Split, the Succeeding Company will succeed the assets,
縲縲 liabilities, and contractual rights and duties that the Company possesses in relation to DMB to the extent specified
縲縲 in the absorption-type company split agreement.
縲vii. Prospect of debt performance
縲縲 The Company foresees no problems in the fulfillment of obligations by the Succeeding Company after the effective
縲縲 date of the Absorption-Type Company Split.
| Splitting Company | Succeeding Company | ||
|---|---|---|---|
| (1) | Name | Omron Corporation | OMRON Devices Corporation (Note 1) |
| (2) | Location | 801, Minami Fudondo-cho, Horikawa Higashiiru, Shiokoji-dori, Shimogyo-ku, Kyoto-shi | 801, Minami Fudondo-cho, Horikawa Higashiiru, Shiokoji-dori, Shimogyo-ku, Kyoto-shi |
| (3) | Representative | Junta Tsujinaga, President and CEO |
Seiji Takeda Representative Director |
| (4) | Business | Manufacture, sale, etc. of electrical machinery and equipment | Manufacture, sale, etc. of electronic components and electrical machinery and equipment |
| (5) | Capital | 64,100 million yen | 10 million yen |
| (6) | Established | May 19, 1948 | January 19, 2026 |
| (7) | Shares issued and outstanding | 206,244,872 shares | 100 shares |
| (8) | Fiscal year-end | March 31 | March 31 |
| (9) | Principal shareholders and their holdings | The Master Trust Bank of Japan, Ltd. (trust account) (22.54%) Custody Bank of Japan, Ltd. (trust account) (9.94%) The Bank of Kyoto, Ltd. (standing proxy: Custody Bank of Japan, Ltd.) (3.58%) STATE STREET BANK AND TRUST COMPANY 505103 (standing proxy: Settlement & Clearing Services Department, Mizuho Bank, Ltd.) (2.82%) MOXLEY AND CO LLC (standing proxy: MUFG Bank, Ltd.) (2.58%) (as of September 30, 2025) |
OMRON Corporation (100.00%) (as of March 30, 2026) |
| (10) | Financial position and operating results for the most recent fiscal year | ||
| Fiscal year ended March 31, 2025 (non-consolidated) | 笏 (Note 2) |
||
| Net assets | 258,136 million yen | 笏 | |
| Total assets | 589,968 million yen | 笏 | |
| Net assets per share | 1,311.04 yen | 笏 | |
| Net sales | 254,027 million yen | 笏 | |
| Operating income (loss) | (24,176 million yen) | 笏 | |
| Ordinary income | 72,918 million yen | 笏 | |
| Net income (loss) | (37,109 million yen) | 笏 | |
| Net income (loss) per share | (188.47 yen) | 笏 | |
| Fiscal year ending March 31, 2025 | |
|---|---|
| Net sales | 68,843 million yen |
| Item | Book value | Item | Book value |
|---|---|---|---|
| Assets | 60,196 million yen | Liabilities | 14,288 million yen |
| Name | Aratas Corporation (subject to change) |
| Representative | Masahiko Ezaki, Managing Executive Officer, Company President |
| Business | Manufacture, sale, etc. of electronic components and electrical machinery and equipment, etc. (subject to change) |
| Fiscal year-end | March 31 (subject to change) |
縲
IV. Overview of the Share Transfer
| (1) Name | OMRON Relay & Devices Corporation |
| (2) Location | 1110, Sugi, Yamaga-shi, Kumamoto |
| (3) Representative | Hiroyuki Ohigashi, President and CEO |
| (4) Business | Manufacture of electrical machinery equipment and components |
| (5) Capital | 300 million yen |
| (6) Established | August 24, 1971 |
| (1) Name | OMRON ELECTRONIC COMPONENTS (SHENZHEN) LTD. |
| (2) Location | No. 28 Lijing South Road, Shijing Community, Shijing Street, Pingshan District, Shenzhen City, Guangdong Province, China |
| (3) Representative | Tomoki Uesugi |
| (4) Business | Manufacture of electronic equipment |
| (5) Capital | 276,560,000 yuan |
| (6) Established | March 6, 2001 |
| (1) | Name | TCG2602 Co., Ltd. * Established by Carlyle |
|
| (2) | Location | 1-5-1, Marunouchi, Chiyoda-ku, Tokyo | |
| (3) | Representative | Genta Saito, Representative Director | |
| (4) | Business | 1. The control and management of the company's business activities through the ownership of its shares or equity interests 2. 2. All businesses incidental or related to the foregoing |
|
| (5) | Capital | 25,000 yen | |
| (6) | Established | March 26, 2026 | |
| (7) | Net assets and total assets for the most recent fiscal year | ||
| Net assets | 50,000 yen | ||
| Total assets | 50,000 yen | ||
| (8) | Principal shareholders and its holdings | TCG2601 Co., Ltd. (100%) * Established by Carlyle |
|
| (9) | Relationship with OMRON Corporation | Capital relationship | None |
| Personnel relationships | None | ||
| Transactional relationships | None | ||
| Status as a related party | None | ||
| Number of shares owned by the Company before the Share Transfer | Undetermined (The Company's voting rights ownership: 100%) |
| Number of shares to be transferred | Undetermined |
| Value of business to be transferred | 81,000 million yen |
| Number of shares held by the Company after the Share Transfer | 0 shares (The Company's voting rights ownership: 0%) * As stated in "II. Overview of the Transaction" above, the Company plans to take a stake in SPC #1. |
| Number of shares owned by the Company before the Share Transfer | 600,000 shares (The Company's voting rights ownership: 100%) |
| Number of shares to be transferred | 600,000 shares |
| Number of shares held by the Company after the Share Transfer | 0 shares (The Company's voting rights ownership: 0%) * As stated in "II. Overview of the Transaction" above, the Company plans to take a stake in SPC #1. |
| The Company's ownership before the Share Transfer | 100% (The Company's voting rights ownership ratio: 100%) |
| Equity interest to be transferred | 100シ |
| Equity interest held by the Company after the Share Transfer | 0% (The Company's voting rights ownership: 0%) * As stated in "II. Overview of the Transaction" above, the Company plans to take a stake in SPC #1. |
About OMRON Corporation
OMRON Corporation is a leading automation company with its core competencies in Sensing & Control + Think technology, and is engaged in a wide range of businesses including industrial automation, healthcare, social systems, device & module solutions. The company transcends the value creation by leveraging diverse data acquired through these businesses and linking it to the data solutions business.
Established in 1933, OMRON has about 27000 employees worldwide, working to provide products and services in more than 130 countries, contributing to the creation of a better society.
For more information, please visit https://www.omron.com/global/en/