OMRON Launches Low-Heat Generating, High Power PCB Relay "G9KA" with Industry-Leading*1 Ultra-Low Contact Resistance窶 Contributing to Realization of Decarbonized Society by Improving Energy Efficiency through Heat Generation Suppression 窶
- July 01, 2021
OMRON Corporation (HQ: Shimogyo-Ku, Kyoto. President and CEO: Yoshihito Yamada) announced today that it will release G9KA High Power PCB Relay globally on July 1, 2021. This product improves the power generation efficiency of PV generation systems by minimizing energy loss caused by the heat generated by power conditioners, power supply equipment, and related equipment used in solar power generation systems. The industry-leadingシ1 ultra-low contact resistance of 0.2mホゥシ2 suppresses the heat generated by the relay and improves the power generation efficiency of solar power generation systems, thereby accelerating renewable energy deployment and contributing to the realization of a decarbonized society.
 High Power PCB Relay G9KA with Ultra-low Contact Resistance
High Power PCB Relay G9KA with Ultra-low Contact Resistance
In recent years, the effective use of limited energy resources has become a major social issue, and there is a need for highly efficient energy conversion in sustainable energy production. On the other hand, power generation facilities using renewable energy, such as solar power, generate energy loss due to the heat generated by the equipment during power generation, and the capacity and current of the facilities and equipment are increasing; therefore, countermeasures against heat generation have become an urgent issue.
One of the factors that can cause the equipment to generate heat is the relays mounted on the PC board inside the equipment. Relays are components used for executing ON/OFF control of the electric current flowing through the equipment when linked with the power system, and for safety shutoff in an emergency. Conventional high-power relays have a high contact resistance value, so energy loss due to heat generation has been an issue. There were cases where heat dissipation mechanisms such as heatsinks and cooling fans had to be installed inside the equipment as a countermeasure against heat generation, and cases where the deterioration of the PC board due to the heat generated by the relay led to a decrease in the durable years of the equipment.
The G9KA can reduce the temperature rise of the relay about 30%*3 - compared with conventional high-power relays - by lowering the contact resistance to the industry-leading*1 0.2mホゥ*2. This product helps to reduce the size and weight of equipment by simplifying the heatsink and cooling fan that were installed as a countermeasure against heat generation. In addition, suppressing the heat generated by the relay leads to a reduction in the temperature rise of the PC board, thereby contributing to the longevity of the equipment.
OMRON will continue to contribute to the realization of a decarbonized society through its customers' products and services by creating advanced devices and modules based on the technologies it has cultivated over many years and providing them globally.
Main Applications

Key Features of G9KA
              (1)	Industry-leading*1 ultra-low contact resistance (0.2mホゥ) suppresses heat generation
            
              
- Lowering the contact resistance of the relay to 0.2mホゥ*2 can suppress the temperature rise of the relay by about 30%*3 compared with conventional high-power relays.
- The simplification of heat dissipation mechanisms, such as a heatsink installed in the equipment as a countermeasure against heat generation, reduces the number of parts and optimizes the design, thus contributing to the downsizing and weight reduction of the equipment.
- The temperature rise and the deterioration of the PC board can be reduced by suppressing the heat generated by the relay, thereby contributing to the longevity of the equipment.
 Comparison of temperature rise results when 200A relay is energized (simulation)
Comparison of temperature rise results when 200A relay is energized (simulation)
(2)	Supporting high-capacity applications
                
- Capable of energizing and de-energizing 200A (800 VAC), this product can be used in equipment and applications where large current loads need to be cut off, and can also replace contactors that are primarily used for high-capacity power control applications. Compared to contactors with similar current capacity, the height of the component is reduced to about 1/3*4, which contributes to miniaturization of the equipment and space saving.
 Height comparison when components are mounted on the PC board (image)
Height comparison when components are mounted on the PC board (image)
Main Specifications of G9KA
| Item | Specification | |||
|---|---|---|---|---|
| Rated load | 800 / 200 VAC | |||
| Electrical durability @85ツーC縲、C800V | Connection | Max. energization | Cutoff | Operation frequency | 
| 150A | 200A | 200A | 10ops | |
| 50A | 200A | 50A | 30,000ops | |
| Coil voltage | 12 / 24 VDC シHolding voltage 45 to 60シシ*5 | |||
| Contact resistance (initial value) | 0.2mホゥ*6 | |||
| Contact gap | 4.0mm | |||
| Ambient temperature | -40 to 85ツーC | |||
| Terminal type | For PC board | |||
| Safety standard | Tテ弖縲ゞL縲,QC | |||
About high power PCB relay G9KA
              For more information, please refer to the following link.
              https://components.omron.com/product-detail?partNumber=G9KA
              
OMRON's High Power PCB Relay Lineup

Main Specifications of OMRON's High Power PCB Relays

Red frame: G9KA to be released this time
              For more information about power relays for PC boards, please refer to the following link.
              https://components.omron.com/parametric-search?nodeId=102010&nodeParentId=1020
              
                *1縲Industry-leading: As of May 2021 according to OMRON窶冱 research
                    Comparison of catalog values for relays with a maximum current of 200A
                
                *2縲0.2mホゥ: Initial contact resistance value under the condition of 200A, 30 minutes
                *3縲About 30%: As of November 2020, according to OMRON窶冱 research
                    Comparison of the temperature rise when 200A is energized with a relay 
                    with equivalent performance of G9KA
                
                *4縲About 1/3: As of May 2021, according to OMRON窶冱 research
                *5縲Use this product with the coil voltage reduced to the holding voltage when energized.
                *6縲200A, 30 minutes
                *7縲Temperature condition: 85ツーC
                *8縲When the coil rated voltage is applied
                *9縲When the coil holding voltage is 35%
                *10縲When the coil holding voltage is 35% to 50% (rated ratio)
                *11縲L: Length  W: Width  H: Height
                

About OMRON Corporation
                  OMRON Corporation is a global leader in the field of automation based on its core technology of "Sensing & Control + Think." OMRON's business fields cover a broad spectrum, ranging from industrial automation and electronic components to social systems, and healthcare. Established in 1933, OMRON has about 30,000 employees worldwide, working to provide products and services in around 120 countries and regions. For more information, visit OMRON's website: https://www.omron.com/
- Contact from Media:
- Marketing Communications Department
 Corporate Communications Group
 OMRON Corporation
 Tel: +81-75-344-7175
- Contact information for inquiries concerning OMRON's business from customers:
- Relay Application Division
 Business Management Division HQ
 Electronic and Mechanical Components Business Company
 OMRON Corporation
 Tel: +81-75-344-7140
 
                 
                 
                 
                 
                       
                       
                       
                       
                       
                 
                 
                 
                 
                 
                 
                 
                 
                