OMRON

Corporate | Global
PRINT

OMRON to Launch Rotary Backlock FPC/FFC Connector for Efficient Cable Mounting; Sharp "Click" Confirms Latch Engagement

FOR IMMEDIATE RELEASEAugust 28, 2013

Kyoto, Japan -- OMRON Corporation (TOKYO: 6645, ADR: OMRNY) today announced the planned launch of its new XF3M rotary backlock FPC (Flexible Printed Circuit)/FFC (Flexible Flat Cable) connector on September 2, 2013. This new FPC/FFC connector features a rotary backlock mechanism in which a rotary slider for securing the FPC/FFC cable is mounted independently from the FPC/FFC socket. This results in improved cable connection efficiency and more reliable lock action. The connector has a height of 2.0 mm and a depth of 6.4 mm (when locked).

FPC/FFC cables are increasingly used to connect LCD panels to printed circuit boards or to connect two printed circuit boards in a wide range of products and equipment, such as industrial equipment, home appliances, printers, LCD TV sets, and mobile devices. This has led to increased demand for connectors applicable for these cables.

With conventional rotary lock connectors, the rotary slider is positioned at the FPC/FFC socket. The drawback of this is that lifting an FPC/FFC or applying excessive force may cause the rotary latch to disengage. The new OMRON XF3M solves this drawback by employing a rotary backlock mechanism in which the rotary latch is located on the opposite side of the socket. This mechanism also enables the socket to be constructed with a four-sided housing that securely holds the FPC/FFC cable for enhanced mounting reliability. A sharp "click" on engagement makes it easy to confirm that the latch is completely locked. These features add up to improved work efficiency for cable mounting.

Features

  • The four-sided housing construction of the FPC/FFC socket prevents displacement of the cable.
  • A sharp "click" makes it easy to ascertain that the FPC/FFC cable is securely locked in position.
  • Available in two types -- 0.5 mm and 1.0 mm pitches.
  • Halogen free.
    The molded parts use LCP (Liquid Crystal Polymer) resins. Its halogen-free construction makes the XF3M environmentally friendly.

Click to zoom image

Price

Open

Sales Target

3,000,000 units/month

Factory in Charge

OMRON Sanyo Co., Ltd.

Ratings and Specifications

Connector Specifications

Pitch 0.5 mm, 1.0 mm
On-board profile 2.0 mm
Depth 6.4 mm (when locked)
Applicable FPC/FFC thickness 0.3±0.05 mm
Contact type Dual (upper and lower)

Ratings and Specifications

Rated current 0.5 A AC/DC
Rated voltage 50 V AC/DC
Contact resistance 50 mΩ max. (at 20 mV DC max., 100 mA max.)
Withstand voltage 250 V AC for 1 min. (leakage current: 1 mA max.)
Insertion tolerance 20 times
Ambient operating temperature -30 to +85°C (with no icing or condensation)

Materials and Finish

Housing LCP resin (UL94V-0)/natural
Slider LCP resin (UL94V-0)/black
Contacts Spring copper alloy/nickel substrate (1.5 µm)
Gold-plated contact section (flash)
Hold-down clips Copper alloy/tin-plated (1µm)

About OMRON

Headquartered in Kyoto, Japan, OMRON Corporation is a global leader in the field of automation. Established in 1933, and headed by President Yoshihito Yamada, OMRON has more than 36,000 employees in over 35 countries working to provide products and services to customers in a variety of fields including industrial automation, electronic components, social systems, healthcare, and the environment. The company has regional head offices in Singapore (Asia Pacific), Beijing (Greater China), Amsterdam (Europe, Africa, and the Middle East), Chicago (the Americas), Gurgaon (India), and Sao Paulo (Brazil).
For more information, visit OMRON's website at https://www.omron.com/

Sales Inquiries
Product Management Section
Connector Division
OMRON Electronic and Mechanical Components Company
Tel.: +81-44-812-3432

Contact Us

Adobe Acrobat Reader is free software that lets you view and print Adobe Portable Document Format (PDF) files.

Page
Top