OMRON Will Start Providing PCF Calculations Based on Global Standards for High-capacity Power Relays for Storage Systems
-Promoting the Visualization of GHG Emissions throughout the Supply Chain and Contributing to the Acceleration of Society's Decarbonization-
- May 21, 2024
OMRON Corporation (HQ: Shimogyo-Ku, Kyoto. President and CEO: Junta Tsujinaga) announced today that it will begin providing carbon footprint data of products (PCF*2) calculations based on global standards *1 for high-capacity power relays for energy storage systems and other new energy equipment to customers from May 2024. Next, the company will promote visualization of GHG emissions *3 throughout the supply chain in the electrical equipment industry and contribute to the acceleration of society's decarbonization globally.
In order to realize a decarbonized society, society as a whole is required to reduce GHG emissions, and countries around the world are strengthening regulations regarding PCF in order to promote the reduction of GHG emissions, especially in the manufacturing industry, where energy consumption is high. As a result, as a trend toward green procurement in the supply chain, the use of PCF disclosure as a policy for selecting suppliers has been increasing, and it is becoming necessary for companies to implement PCF calculations.
To strengthen the connectivity between non-financial and financial environmental impact, OMRON has introduced an "Environmental Evaluation Framework" and is working to design and develop products that take the environment into consideration. In line with this system, OMRON has established its own calculation guidelines for PCF based on global standards. In the electronic components business, PCF is calculated based on the guidelines for the G9KB series of high-capacity power relays for new energy devices such as power conditioners and storage systems and will provide calculation data upon customer request from May 2024. The PCF for this product series is calculated based on ISO 14067*4 and has been certified by a third party. OMRON will gradually provide data on a wide range of high-capacity power relays to accelerate the society's decarbonization. In addition, the company will accelerate the deployment of PCF calculation models in conjunction with the demonstration experiment to determine GHG emissions in the supply chain (announced on January 29, 2024), which began in March 2024.
OMRON will continue to contribute to the acceleration of a decarbonized society by leading the industry in creating products and providing value to reduce environmental impact.
Main specifications of the G9KB series high-capacity relays
The G9KB-E is a new product that will go on general sale on June 1st, 2024.
The G9KB-E is a high-capacity version of the G9KB series, which has the same size and weight as the G9KB reference model, but with a maximum opening and closing voltage of 800 V DC and a maximum current of 100 A. The rated value of 800 V DC 50 A and 600 V DC 100 A is especially suitable for 15~40 kW class battery related applications such as power storage systems and EV charger/V2X.
Item |
G9KB |
(NEW)G9KB-E |
Contact縲Configuration |
1a窶 |
same as left |
Contact Gap |
>3.6mm窶 |
same as left窶 |
Contact resistance (initial value) |
竕ヲ5mホゥ窶 |
same as left窶 |
Max Switching Voltage |
600VDC |
800VDC |
Max Switching Current |
50A |
100A |
Rated load |
600VDC 50A窶 |
800VDC 50A 600VDC 100A縲etc. |
Electrical durability |
600VDC縲50A縲2,000 operations |
800VDC縲18A縲6,000 operations 800VDC縲50A縲10 operations 600VDC縲100A縲100 operations縲 |
Main Contact Polarity |
None |
same as left |
Mechanical Service Life |
1,000,000 times (Switching frequency: 10,800 times/hシ |
same as left |
Coil Voltage |
DC12V / DC24V |
same as left |
Coil Power Consumption |
Approx. 2.8 W (Hold voltage: At 45%: 0.57Wシ俄 |
same as left |
Operating Temperature |
シ40邃 ~ シ85邃窶 |
same as left窶 |
Size |
L 50.5 x W 37.0 x H 50.5 mm窶 |
same as left窶 |
Terminal |
PCB |
same as left |
Structure |
Flux protection |
same as left |
Safety Standard |
UL/C-UL縲・N/IEC縲,QC |
same as left |
For details on the G9KB series of high-capacity relays, refer to the following page:
G9KB | PCB Power Relays | OMRON Device シ Module Solutions - Europe
Main Applications of the G9KB Series High-Capacity RelaysThe lineup of High-Capacity Relays
*1 Global standards: ISO 14067, PACT Pathfinder Framework, etc.
*2 PCF: Abbreviation for Carbon Footprint of Product. Calculates and displays the amount of greenhouse gas emissions (=GHG emissions) per product in terms of CO2 over the life cycle from raw material procurement to disposal and recycling.
*3 GHG emissions: Abbreviation of greenhouse gas emissions
*4 ISO 14067: One of the standards for climate change that defines requirements and guidelines for quantifying the carbon footprint of products
About OMRON's Environmental Initiatives for Sustainability
OMRON believes that the creation of a sustainable society and conservation of the environment are essential to achieve our Corporate Principles, particularly our commitment to contributing to the creation of a better society. Our company is working proactively on issues that affect our society, with a strong focus on climate change and resource recycling. We have positioned the reduction of greenhouse gas emissions, the transition to a circular economy, and coexistence with nature as key challenges for our environmental initiatives, and we will contribute to the creation of a sustainable society and enhance our corporate value by ensuring the effectiveness of our initiatives as well as a robust system for their implementation.
Details of our sustainability initiatives can be found at the following URL:
繝サSustainability Initiatives: https://sustainability.omron.com/en/
繝サEvaluation from Outside Parties: https://sustainability.omron.com/en/evaluation/
About OMRON Corporation
OMRON Corporation is a leading automation company with its core competencies in Sensing & Control + Think technology, and is engaged in a wide range of businesses including industrial automation, healthcare, social systems, device & module solutions. The company transcends the value creation by leveraging diverse data acquired through these businesses and linking it to the data solutions business.
Established in 1933, OMRON has about 28,000 employees worldwide, working to provide products and services in more than 130 countries, contributing to the creation of a better society.
For more information, please visit https://www.omron.com/global/en/
- Contact from Media:
- Brand Communications Department
OMRON Corporation
Tel: +81-75-344-7175 - Contact informationシProduct informationシ:
- OMRON Corporation Device & Module Solutions Company
https://components.omron.com/eu-en/contact-us