Commercialized the industry's top class high-speed inspection*1
"CT type X-ray automatic inspection system”
High production quality for advanced semiconductors and electronic components, which are in increasing demand due to the spread of generative AI and xEVs.
- Shimogyo-ku, Kyoto, Japan – November 21st 2023
OMRON Corporation (Headquarters: Kyoto, Japan; President and CEO: Junta Tsujinaga)
OMRON has developed three models of CT type automatic X-ray inspection systems*² that enable industry-leading high-speed 3D inspection: the VT-X750-XL, VT-X850 and VT-X950 (Referred to as the X750, X850, and X950 respectively. They will be released sequentially from February 2024 onward. Prior to the launch, OMRON will introduce the X950 and its inspection examples at the OMRON booth at SEMICON Japan 2023 to be held at Tokyo Big Sight from December 13th to 15th, 2023.
(About SEMICON Japan 2023
https://www.semiconjapan.org/en/home
CT type X-ray automatic inspection system value added proposition
VT-X950 CT type automatic X-ray inspection system
Recently, the amount of information used in the world is rapidly increasing with the expansion of user access to generative AI and data centers for interactive artificial intelligence and the development of 5G/6G communications, and the further miniaturization of semiconductors used for these applications is progressing.
In particular, miniaturization technology has advanced to a high level of technological difficulty, and along with miniaturization, the need for packaging using integration technology called chiplets will increase in the future. Unlike conventional flat designs, chiplets require more precise inspections as their structures become more complex through three-dimensional mounting.
The automotive industry, in particular, is becoming more environmentally friendly with the development of xEVs, and integrated EV modules (X in 1) that combine multiple functions, such as eAxle. Efforts are underway for 3D packaging to realize further space saving and higher efficiency in module design. Products using 3D packaging, which are being introduced in a variety of industries, are difficult to determine if they are good using conventional 2D-X-ray inspection systems with transmission images, making it a major challenge to achieve both productivity and quality. At the same time, there is a growing need for stable production at multiple sites in preparation for the duplication of supply chains, and the establishment of a production system that is not overly dependent on human interaction.
In response to these needs, three newly commercialized models of automatic CT-type X-ray inspection systems combine OMRON's proprietary control and image processing technologies to achieve high-speed, high-precision inspection. The combination of continuous imaging technology*5 and a high-sensitivity camera through seamless control of the equipment achieves high-speed imaging of high-resolution, easy-to-distinguish 3D images.
In addition, high-speed generation of modeling using state-of-the-art 3D inspection technology, which is also used in medical CT scanners, enables in-line quality inspection, which has been difficult to achieve at manufacturing sites. Utilizing proprietary AI technology, the system automatically optimizes the setting of inspection imaging conditions and automates the creation of inspection programs that were previously difficult only for skilled engineers and technicians.
OMRON has been contributing to the improvement of productivity at manufacturing sites by leveraging its strength in control technology under the Innovation Concept innovative-Automation. We will continue our efforts to improve productivity and to evolve into a sustainable at manufacturing site. OMRON will enrich the future for people, industries and the globe by innovative automation.
CT type X-ray automatic inspection system New Product Overview
| Product name | VT-X750-XL | VT-X850 | VT-X950 |
|---|---|---|---|
| X-ray output characteristics | Microfocus X-ray source | High power X-ray source | Ultra-microfocus X-ray source |
| Main Inspection Products | Mounting boards for generation AI, 5G/6G communications, and in-vehicle controllers | IBGT Module Inverter Module | Advanced packages (CPU, GPU, communication chips, etc.) |
| Order start date | December 2023 | December 2023 | March 2024 |
| Launch date | March 2024 (Standard product is now on sale.) |
February 2024 | Spring 2024 |
Value Proposition
X-ray image of the same solder in 2D (left) and 3D (right)
Difference between monolithic and chiplet product structures
- ② Advanced image processing using proprietary AI technology automates inspection settings to determine good/defective products.
Figure: AI assists human judgment by clearly separating noise and inspection targets (voids) (image)
- ③ First in the VT series to support clean rooms and automate setting changes according to production items.
Contact us
▶Automated Inspection | Omron
- 1:According to our own research as of October 31, 2023. Inspection performance of a full 3D-CT type X-ray automatic inspection system capable of sub-micron order inspection.
- 2: An inspection device equipped with technology that uses X-rays to take continuous cross-sectional images of the inside of structures invisible to the human eye and process them by computer to obtain three-dimensional images. Uses the same technology as CT scans used by medical institutions.
- 3: Complies with Class 6 standards in ISO 14644-1.
- 4: Only X950 supports clean room and automatic setting change.
- 5: Technology to capture stereoscopic images without stopping.
- 6: Bump electrodes formed with a narrow pitch to bond IC devices together.
- 7: C4 (Controlled Collapsed Chip Connection): A bump-shaped conductor protrusion, called a bump, is formed on a substrate electrode and bonded to the wafer.
About “innovative-Automation”
OMRON is advancing a unique “innovative-Automation” concept, creating new types of automation that drive the manufacturing revolution forward at the same time as realizing coexistence with the global environment and a sense of purpose for all workers, as well as contributing to the growth of sustainable industries.
As we look to the future of manufacturing, OMRON will pursue novel approaches to productivity in the form of “Autonomation beyond human abilities” and “Advanced collaboration between people and machines,” underpinned by “Digital engineering transformation” in order to enrich the future for people, industries and the globe by innovative-Automation.
About OMRON Corporation
OMRON Corporation is a leading automation company with its core competencies in Sensing & Control + Think technology, and is engaged in a wide range of businesses including industrial automation, healthcare, social systems, and device & module solutions. Established in 1933, OMRON has about 30,000 employees worldwide, working to provide products and services in more than 130 countries. For more information,
please visit https://www.omron.com/global/en/
- ■Contact from Media:
-
Brand Communications Department
OMRON Corporation
Tel: +81-75-344-7175