OMRON Releases 1S Series AC Servo System*1 with PLe/SIL3 Safety Functions Providing Highest-level Safety - Higher Productivity and Safer Environment through Integration of Standard and Safety Control 窶
- December 01, 2020
OMRON Corporation (HQ: Shimogyo-Ku, Kyoto. President and CEO: Yoshihito Yamada) announced the global release in December of its new 1S Series AC Servo System with Safety Functionality. A new model joined the 1S Series, helping achieve safer manufacturing environments and higher productivity in the digital, food, pharmaceutical, cosmetics, and other industries.
1S Series AC Servo System with Safety Functionality
While manufacturing labor is hard to come by these days, harmonization between people and machines is being accelerated, and there is a growing need to improve both productivity and safety of manufacturing equipment. Manufacturers are under pressure to quickly set up manufacturing equipment due to short product life cycles. They, however, also have difficulty in engineering because setting up safe equipment requires a skilled equipment designer and software packages for safety design and for motion design. In addition, robots using AC servo systems are increasingly being used to maintain social distancing between workers as a preventive measure against infections including COVID-19. Workers now need to work harmoniously and safely with machines.
The new AC Servo System with Safety Functionality provides eight safety functions to safely run machines. All the functions satisfy PLe/SIL3*2 providing the highest-level safety, protecting the safety of operators, machinery, and products while improving the productivity of production equipment. For example, in case of an emergency stop, synchronized motors decelerate to a stop, and the stationary state is monitored to avoid breakdown of products and machinery and smoothly restart the production equipment. Moreover, combining with the Automation Software Sysmac Studio, which provides an integrated development environment from design to commissioning, makes programming easier. This software helps improve equipment performance and optimize commissioning tasks. At the production floor where people and machines work together, the machines keep running in the machine work area at safe speed in response to approaching people, ensuring the safety of operators and boosting production efficiency at the same time.
OMRON set forth a strategic concept called "innovative-Automation" consisting of three innovations or "i's"--"integrated" (control evolution), "intelligent" (development of intelligence by ICT), and "interactive" (new harmonization between people and machines). By using the new 1S Series with Safety Functionality, OMRON accelerates "innovative-Automation" together with its client companies and contributes to improving safety and productivity at manufacturing sites and increasing efficiency from equipment commissioning to production.
AC Servo System with Safety Functionality
Features
- Higher productivity and safer environment
Advanced motion safety functions allow machines to keep running, improving maintenance and changeover efficiency while protecting the safety of operators, products, and machinery. - The highest class safety
Eight motion safety functions meet PLe/SIL3 according to ISO 13849-1, IEC 61508, and IEC 62061. This helps improve safety of manufacturing equipment. - More efficient commissioning
The Automation Software Sysmac Studio enables standard and safety control to be designed and simulated in a sequential manner. Commissioning time of the servo system and safety system can be reduced by approximately 35%*3. - Flexible equipment design
One Cable Technology is used for the cable to connect the servo drive and servomotor. Power, encoder, and brake are integrated into one pre-assembled cable. The rotating connector of the servomotor allows change of the cable outlet direction. These features facilitate cable connection and disconnection during equipment layout change and maintenance, increasing design flexibility.
Eight motion safety functions
[Behavior of motion safety functions illustrated by speed-time graphs]
Main specifications
Servo Drive R88D-1SAN笆。-ECT | Servomotor R88M-1AL笆。/1AM笆。 | ||
---|---|---|---|
Power supply voltage | 200 VAC, 400 VAC input | ||
Communications | EtherCAT communications | ||
Control mode | Position control, velocity control, torque control | ||
Safety function | STO, SS1, SS2, SOS, SLS, SLP, SDI, SBC | ||
Motor capacity | 200 W to 3 kW | ||
Rated rotation speed | 1,500 r/min, 3,000 r/min | ||
Encoder | Battery-free absolute encoder | ||
Degree of protection | IP67 |
*1. A servo system consists of a servo drive and servomotor, which controls the operation of a machine or equipment according to the target position, velocity, and torque at high speeds with high precision.
*2. The performance level (PL) of safety functions is determined according to ISO 13849-1, and the safety integrity level (SIL) according to IEC 61508 and IEC 62061.
*3. Based on OMRON investigation in November 2020.
Sysmac is a trademark or registered trademark of OMRON Corporation in Japan and other countries for OMRON factory automation products.
EtherCATツョ and Safety over EtherCATツョ are registered trademarks and patented technologies, licensed by Beckhoff Automation GmbH, Germany.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.
About "innovative-Automation"
Recently, OMRON has developed a manufacturing innovation concept, called "innovative-Automation" With this concept, OMRON is currently committed to bringing innovation to manufacturing sites through three key innovations, or three "i's." Through these innovations in the area of automation, OMRON aims to enable significant productivity improvements in manufacturing sites in order to achieve high-value-added manufacturing. With the first "i," "integrated" (control evolution), OMRON will seek to advance automated control technology so that virtually any operator, even inexperienced operators, can effortlessly perform work that previously required the expert skills of experienced workers. With the second "i," "intelligent" (development of intelligence by ICT), OMRON seeks to create constantly evolving equipment and production lines. By adopting a wide range of control devices and artificial intelligence (AI), machines can learn through experience and maintain themselves in optimal condition. For the third "i," "interactive" (new harmonization between people and machines), OMRON pursues the development of a new harmonious relationship between human operators and machines; as they work together in the same workspace, machines will be able to assist human operators by recognizing human thoughts and behavior in a way that only OMRON, a specialist control equipment manufacturer who knows production floors inside and out, can realize.
About OMRON Corporation
OMRON Corporation is a global leader in the field of automation based on its core technology of "Sensing & Control + Think". OMRON's business fields cover a broad spectrum, ranging from industrial automation and electronic components to social systems, healthcare, and environmental solutions. Established in 1933, OMRON has about 30,000 employees worldwide, working to provide products and services in around 120 countries and regions. For more information, visit OMRON's website: http://www.omron.com/
- Contact (media):
- Brand Communications Department
OMRON Corporation
TEL: +81-75-344-7175 - Contact (product information):
- Drive Division, Product Business Division HQ.
Industrial Automation Company,
OMRON Corporation
TEL: +81-75-344-7233