PRINT

OMRON Launches B5L Series Embedded TOF Sensor Module with Three-Dimensional Distance Measurement Capability of People and Objects - Bringing Robots Closer to Everyday Use with High Ambient Light Immunity and Durable 3D Sensors -

  • September 15, 2020

OMRON Corporation (HQ: Shimogyo-Ku, Kyoto; President and CEO: Yoshihito Yamada), announced縲that it will begin selling the B5L Series embedded 3D TOF Sensor Module in Japan from September 1, and globally from October 1. The B5L Series utilizes unique optical design technology for stable measurement of three-dimensional distance information across a wide area even under sunlight. In addition, B5L also feature specifications optimized for long periods of continuous operation to allow it to be used as an embedded sensor in various instruments. This design results in a "mechanical eye" that is capable of accurately and easily detecting the surrounding environment, which will contribute to autonomous robots being used more frequently in everyday life as well as automation of various other machinery and equipment.

c0915_1.jpg3D TOF Sensor Module "B5L Series"

The need for manpower-saving saving solutions has increased in recent times due to dwindling labor force and the necessity of avoiding closed spaces, crowded places, and close-contact settings during the COVID-19 pandemic. Because of this, autonomous robots are being used not only in industrial applications such as transportation in factories and distribution warehouses, but also in public facilities, hospitals, train stations, and commercial complexes. In addition to simple tasks such as transportation, the inclusion of an arm should enable robots to engage in more advanced tasks such as component assembly. In such varied environments, 3D visual sensors, which enable accurate detection of the surroundings to avoid people, obstacles, and uneven surfaces, are necessary to achieve autonomous robotic operation of machines and equipment. The cameras and 2D LiDAR used in conventional applications, however, have a limited detection range, requiring a combination of multiple devices, posing the challenges of a complex structure.

The new B5L Series is a 3D sensor module capable of measuring the distance of people and objects across a wide range in real time at a distance of 0.5 to 4.0 m. OMRON's Time of Flight (ToF) sensor detection principle is employed while utilizing original optical design technology to enable stable detection under sunlight, which was a weakness of ToF normally, resulting in more precise detection of distance from objects in various scenes. The module with ツア2% precision (at a detection distance of 2 m) is optimized for embedding in equipment and features a five-year equivalent*1 continuous operation. Additionally, built-in temperature compensation, etc., makes it easier to mount on autonomous robots and other equipment used in a wide variety of applications by eliminating the need for compensation processing in the design phase.
The B5L Series can be used not only in robots, but also in applications that require detecting the movement of people across a wide area while maintaining privacy, such as in caregiver monitoring.

OMRON will continue to globally provide cutting-edge electronic components such as sensors that comfortably connect humans and machines, supporting people's lives in various situations, and contributing to a smarter society.

Major Applications

c0915_2.jpg

Image

c0915_3.jpg

c0915_4.jpg

c0915_5.jpg

*Board position at 1 m, 2 m, and 4 m both indoors and outdoors

Main Features

  • Interfering light immunity: Ambient light immunity equivalent to 100,000lx!
    Its powerful ambient light immunity ensures stable detection performance free from saturation even in bright places. *ツイ
  • High precision : ツア2% (2m)
    Achieves high output accuracy for compensated signals.
  • Long life : Long life equivalent to 5 years under continuous driving. *ツケ
    Long life thanks to OMRON's unique circuit design and heat emission design.
  • Interference prevention : With interference prevention function (up to 17 units - Industry's top class*ツウ -)
    Ideal for applications that require the use of multiple devices such as robots at the same time.

Ratings/Specifications

Item Specifications
Measurement distance 0.5 to 4 m
Horizontal detection range (angle of view) 87ツー or above
Vertical detection range (angle of view) 67ツー or above
Resolution QVGA (320テ240 pixels)
Distance accuracy ツア2% (ツア4 cm) or less *竅エ*竅オ
at 2 m central part 10テ10 pixels
Repeating accuracy 1% (2 cm) or less *竅エ*竅オ
at 2 m central part 10テ10 pixels
Frame rate Approx. 10 fps *竅エ
Power supply voltage VDC24+/-10%
Power consumption (current consumption) Average during measurement: 0.3 A *竅エ
Maximum: 3 A (Reference)
Ambient temperature 0 to +50ツーC
Storage: -20 to +60ツーC (With no condensation or icing)
Ambient humidity Operation/storage: 35 to 85%RH or less (With no condensation)
Vibration (durability) 10 to 150 Hz, 50 m/s2, complex amplitude of 0.7 mm or less
Scanning 3 times each in X, Y, Z directions for 8 min
Impact (durability) 300 m/s2 3 times each in X, Y, Z directions
Appearance Approx. 103テ64.3テ43.1 mm
Approx. 108.6テ64.3テ43.1 mm (including the Connector)
Protective structure IEC60529 IP10
Weight Approx. 305 g
Materials Frame: die-cast aluminum
Cover: polycarbonate (PC)
Filter: acrylic resin (PMMA)
Heat sink: aluminum
Communications USB2.0 CDC class
Starting time 30 seconds or less *竅オ
Warm-up time Approx. 30 minutes *竅カ

*ツケ縲According to OMRON's research in March, 2020
According to OMRON's evaluation method (reliability acceleration test at the ambient temperature of 20ツーC and the humidity of 65%RH)ツャ
*ツイ縲Functionality and performance may decrease under certain operating conditions.
*ツウ縲According to OMRON's research in March, 2020. However, product specifications are not guaranteed.
*竅エ縲Distance accuracy and repeating accuracy are obtained under the following conditions:
窶「 Based on OMRON's measurement environment
窶「 Ambient temperature: 25ツーC
窶「 Standard mode/LED light projecting frequency ID=8 (default)
*竅オ縲Time from power ON until communication is possible
*竅カ縲Time from power ON until performance becomes stable


TOF Sensor Module B5L Series Information

Visit the following website for detailed product information.
https://www.components.omron.com/product-detail?partNumber=B5L


About OMRON

OMRON Corporation is a global leader in the field of automation based on its core technology of "Sensing & Control + Think." OMRON's business fields cover a broad spectrum, ranging from industrial automation and electronic components to social systems, and healthcare. Established in 1933, OMRON has about 30,000 employees worldwide, working to provide products and services in around 120 countries and regions. For more information, visit OMRON's website: https://www.omron.com/


Contact (media):
Brand Communications Department
OMRON Corporation
Tel: +81-75-344-7175
Contact (Customers):
Business Management Division HQ
Application Product Division
Electronic & Mechanical Components Company
OMRON Corporation
Tel: +81-75-344-7233

Adobe Acrobat Reader is free software that lets you view and print Adobe Portable Document Format (PDF) files.