Multilingual input engine deployed in many cell phone and
game devices.
Top-level engine fitted with all embedded Wnn series functions.
Character input technology
Multilingual input engine deployed in many cell phone and
game devices.
Top-level engine fitted with all embedded Wnn series functions.
The high-function, multilingual language input engine developed in pursuit of further ease of use from MobileWnn and Advanced Wnn deployed in more than 150 cell phone models.
New functionality added that displays prediction candidates based on situations entered and links to external data to achieve a more comfortable input environment. This is the top-of-the-class Wnn series engine.
Feature1
Predictive conversion based on situational conditions, such as time zone, time (past/future), sender, and feelings!
Determines past and future contexts and the current season to make predictive conversion

昨日→過去の文脈と判断
現在:秋→「さ」から「サンマ」と優先表示
Predictive conversion of appropriate words to use by the sender

相手:上司→「ありがとう」と入力すると、
「ございました」と優先表示
Determines the feelings of a text to suggest predictive conversion and text color

いいことなかった→「マイナスイメージ」と
判断し、次の「かお」の変換候補に
「マイナスイメージの顔」候補を表示
Determines start of the sentence (opening) and current time

午前9時→文頭にふさわしい言葉を
予測候補に表示
Feature2
Specs customized to your use from the time you purchase a device!
iWnn has features that enable you to migrate a user dictionary from an old device when changing models. Having specifications customized to your use from the time you purchase a device has never before been possible until now!
If your former device was or was not Wnn, you can analyze the current user dictionary on either device to extract more detailed data including words, frequency of use, or order of usage time.
Feature3
From Music Databases and Contact Databases
Vocabulary (such as song titles, and proper nouns such as artists and friends) included in music databases and Contact databases can be reflected in predictive candidates.
The data can be used in a wide variety of applications, including to display artist names as predictive candidates the moment that music is downloaded, or predict names searched immediately after downloading a program guide.
Wildcard Prediction
Once you enter only the beginning of a word, this function enables you to display the candidates of the predictive conversion from the remaining number of characters.

Feature4
Supports predictive conversion for 52 languages!
Widely used by many cell handset developers and manufacturers.
Below are some examples of devices embedded with iWnn.
*This product is not necessarily embedded in all the products.
*In no particular order.