Convenient prediction input environment of a smartphone
in a new multilingual input engine
that can be embedded in devices with limited memory.
Character input technology
Convenient prediction input environment of a smartphone
in a new multilingual input engine
that can be embedded in devices with limited memory.
The multilingual input engine developed to be embedded in devices you want to have multilingual input, but whose limited ROM/RAM make that difficult.
For smartphones and other devices to which ample memory cannot be installed, compact Wnn achieves a convenient predictive conversion environment in multiple languages. The engine can be deployed in many ways in automotive devices (car navigation systems and car audio), printers (multi-function printers) and other devices.
Feature1
Candidate list changes, depending on the length of the input!
Feature2
Reduce memory use by 40% to 70%!
Provides a function that reduces memory use by 40% to 70% by expanding the dictionary only to those areas of memory needed as they are needed, without expanding it to all memory.
・You can specify the memory to use when you load the dictionary.
・You can select to enable or disable this feature in the compile options.
Feature3
Supports predictive conversion for 52 languages!
Below are some examples of devices embedded with compact Wnn.
Car
Navigation
System
Printer