OMRON Releases CP2E Series All-in-one Controller Ideal for Compact IoT Applications- Extended Temperature Range Increases Reliability in Special Applications -
September 06, 2019
OMRON Corporation (HQ: Shimogyo-Ku, Kyoto. CEO: Yoshihito Yamada) announced the global release in October of its new CP2E Series all-in-one controller*1 that provides advanced control and IoT connectivity for compact machines. Performance of IoT-connected machines can be visualized through simple programming, helping improve productivity and quality of machines used in manufacturing and other industries.

As a result of rising labor costs and shortage of skilled workers, manufacturers increasingly need to streamline the process from machine setup to operation and maintenance. Even when they create compact machines on a tight budget, they want to utilize production data, visualize machine performance, and prevent sudden failure and stoppage. However, it is difficult to meet this demand because an expensive controller is needed to build an IoT network to leverage machine data. In non-manufacturing industries such as infrastructure and farming, special controllers that customers have to manage and maintain using their own expertise are used because environmental resistance as well as IoT is crucial.
The CP2E Series cost-effectively brings IoT to compact machines. In order to leverage machine data, the CP2E Series collects machine performance data and shares the necessary information with the host network. The pre-defined program data, function block*2, allows virtually anyone to set up machines that perform complex control, reducing the time required for programming, test, debugging, and maintenance. Moreover, the extended operating temperature range ensures reliable use in machines for non-manufacturing industries where the demand for use of controllers is increasing. The CP2E Series helps boost productivity and quality of compact machines for manufacturing and other industries.
Features
1.Improved connectivity for Ethernet and serial devices
- ・2 Ethernet ports with Ethernet switching function: Host and HMI connectivity
- ・Up to 3 serial ports by mounting option board: Open connectivity to serial devices

2.Reduced effort to realize complex machines
- ・OMRON Function Blocks for positioning and control
- ・Simplified positioning: 4-axis positioning function with linear interpolation
- ・Positioning on mark with one instruction
- ・PID control with autotuning function block for stable temperature control
3.Install and forget: Reliable solution for all environmental conditions
- ・Extended operational temperature increases reliability in special applications
- ・Battery-free operation reduces maintenance costs
- ・Input/output terminal LED indicators for quick troubleshooting
- ・Automatic detection of and recovery from a bit corruption increase machine efficiency avoiding CPU stops
Note: Please read the installation environment and precautions for correct use in the user's manual carefully before use.
*1. All-in-one controller: Controller that integrates I/O ports, communication, and axis control needed for machine control.
*2. Function block: Functional object of ladder programs for controllers. It reduces program development work and improves quality through standardization.
OMRON set forth a strategic concept called "innovative-Automation" consisting of three innovations or "i's"--"integrated" (control evolution), "intelligent" (development of intelligence by ICT), and "interactive" (new harmonization between people and machines). OMRON is now committed to bringing innovation to manufacturing sites by materializing this concept. By keeping developing IoT functionality for a wide range of products, OMRON accelerates the creation of an "intelligent" manufacturing site--key to the materialization of "innovative-Automation"--together with its client companies. By so doing, OMRON continues to pursue remarkable enhancements in productivity.
About "innovative-Automation"
As a leader in industrial automation, OMRON has extensive lines of control components and equipment, ranging from vision sensors and other input devices to various controllers and output devices such as servomotors, as well as a range of safety devices and industrial robots. By combining these devices via software, OMRON has developed a variety of unique and highly effective automation solutions for manufacturers worldwide. Based on its reservoir of advanced technologies and comprehensive range of devices, OMRON set forth a strategic concept called "innovative-Automation" consisting of three innovations or "i's": "integrated" (control evolution), "intelligent" (development of intelligence by ICT), and "interactive" (new harmonization between people and machines). OMRON is now committed to bringing innovation to manufacturing sites by materializing this concept.
About OMRON Corporation
OMRON Corporation is a global leader in the field of automation based on its core technology of "Sensing & Control + Think". OMRON's business fields cover a broad spectrum, ranging from industrial automation and electronic components to automotive electronic components, social infrastructure systems, healthcare, and environmental solutions. Established in 1933, OMRON has over 35,000 employees worldwide, working to provide products and services in 117 countries. In the field of industrial automation, OMRON supports manufacturing innovation by providing advanced automation technologies and products, as well as through extensive customer support, in order to help create a better society. For more information, visit OMRON's website at: https://www.omron.com/
- Contact (media):
- Brand Communications Department
OMRON Corporation
Tel: +81-75-344-7175 - Contact (product information):
- Controller Division, Product Business Division HQ.
Industrial Automation Company
OMRON Corporation
Tel: +81-75-344-7173