window.close
  1. Home>
  2. Research & Development>
  3. Collaborative Innovation>
  4. Microphotonics

Microphotonics

  • Small
  • Medium
  • Large

Micro Lens Arrays (MLAs)

Technology Micro lens arrays (MLAs)
Applications Projector MLAs, Backlight MLAs
Distinguishing Characteristics The control of optical properties (flux, polarization, and wavelength) is possible through the integration of micro photonic devices. The integration may realize creation of new additional value not only in size reduction but also in the integration of optical functions designed for specific applications.
Related Documents Papers: B-MLA

Replicated polymer optical waveguide: SPICA

Technology Replicated polymer optical waveguide: SPICA
Applications
Single mode optical waveguide module:
Optical coupler module, VOA module, optical switch, optical module for single fiber bi-directional optical transceiver
Multi-mode optical waveguide
Distinguishing Characteristics Process utilizing metal molds.
This high precision replication technology and stacked integration technology realizes revolutionary low cost and practical performance.
Related Documents Replicated polymer optical waveguide: SPICA

DR-LED

Technology DR-LED
Applications DR-LED (Ultra high brightness LEDs)
DR-LED is the best light source for the following applications:
Automotive: HMSL, RLC
LED signals: Traffic signal, rail and transit signal, delineator, etc.
Distinguishing Characteristics - Two times brighter than conventional high brightness LED, or
- Same brightness with half the energy consumption
Related Documents S. Tamai, et al.: "Development of high efficiency LED module using double reflection structure," IEICE 2000 ELECTRONICS SOCIETY CONFERENCE C-3-121
T. Ayabe, et al.: "Development of lighting sources using LEDs," IEIJ 2003 Annual Conference 132
JP2002-94129, JP2002-176203, etc.

Want to work with us?

Contact

Partnership Opportunities
OMRON welcomes inquiries from potential R&D partners.

Page Top