iWnn IME for Android™
Character input technology
Multilingual input system developed for Android™.
No. 1 Commercial IME embedded in Android™ devices in
Japan.
- Point1
-
No. 1 system
embedded in
Android™ Devices
in Japan
- Point2
-
You can also
integrate with
voice recognition
engines!
- Point3
-
Predictive conversion
for all
44 languages
What is iWnn IME for Android™?
It is a multilingual input system based on the multilingual input engine iWnn which has been optimized for Android™.
A multilingual input engine offered in Input Method Editor (IME) format with an added software keyboard based on high-performance, multilingual input engine iWnn. Widely used by many manufacturers who develop Android™ devices, it is the No. 1 commercial IME embedded in Japanese domestic smartphones.
Product Features
- Feature1
- Predictive conversion based on situational conditions, such as season, time zone, and time (past/future)!Smart Predictive Conversion and Easy Operability
Status-Adaptive Predictions
You can have optimal prediction candidates shown according to situational conditions such as Season, Time Zone, and Past/Future.
Wildcard Prediction
Once you enter only the beginning of a word, this function enables you to narrow the candidates of the predictive conversion from the remaining length of the word.
UI Ideal for Smartphones
Provides ease-of-use and a comfortable character input environment specialized to the smartphone experience.
-
Floating Mode
-
Slide to Add Sonant marks,
P-sound marks, and Convert Upper/Lowercase
-
Slide to Switch Character Types
-
50 Tone Keyboard & Array Selection
Set Keyboard Type for Different modes
A keyboard type can be set for each Screen Aspect and Input Mode.
- Feature2
- Voice input, works with mushroom plug-ins, added keyboard imagesSuperior Scalability and External Link Functionality
-
You can switch to audio input keyboard
-
Works with mushroom plug-ins
-
Works with other Web dictionary servers to enable you to add predictive conversion candidates
-
Dictionary expansion
-
Additional features of the keyboard image
- Feature3
- Supports predictive conversion for 44 languages!Multilingual
- Japanese
-
Chinese(Simplified)
[PinYin, Stroke] -
Chinese(Traditional)
[Pinyin, Bopomofo, Stroke, Cangjie] -
Cantonese(Traditional)
[Stroke, Cangjie] - Korean
- English(American)
- English(British)
- Afrikaans
- Arabic
- Italian
- Indonesian
- Ukrainian
- Estonian
- Dutch
- Catalan
- Greek
- Croatian
- Swedish
- Spanish(Spain)
- Spanish(Mexico)
- Slovak
- Slovenian
- Serbian
- Thai
- Czech
- Danish
- German
- Turkish
- Norwegian
- Hungarian
- Finnish
- French(Quebec)
- French(France)
- Bulgarian
- Vietnamese
- Hebrew
- Polish
-
Portuguese(Brazil)
[New Orthography Reform supported] -
Portuguese(Portugal)
[New Orthography Reform supported] - Malay
- Latvian
- Lithuanian
- Romanian
- Russian
Examples (Embedded Devices)
Widely used by many manufacturers who develop Android™ devices, the No. 1 commercial IME embedded in Japanese domestic smartphones. Below are some examples of devices embedded with iWnn IME for Android™.
-
Smartphones and tablets
-
Kyocera
Corporation Sharp
Sony Ericsson
Panasonic Mobile Communications
HTC
LG
Samsung
ZTE
Huawei
Motorola
Lenovo
-
*This product is not necessarily embedded in all the
products.
*In no particular order.
Click for product inquiries and questions
welcome
- corporate customer
-
Contact
Please select "iWnnIME"
+81-3-6718-3712
(Japanese language only)
+81-3-6718-3713Business hours: 9:00-17:30
(except Saturdays, Sundays and public holidays)
Personnel Division:Information Technology Business Unit Sales Management Department Social Communication Sales Group
Shinagawa Front Building 7F, 2-3-13, Konan, Minato-ku, Tokyo 108-0075, Japan
Embedded Wnn Series list
Predictive conversion:Provides an API that predicts using 1 API, and supports conversion of consecutive clauses and single paragraphs.(Integrated to this API.)
Storage dictionary function:You can select to enable or disable this feature in the compile options.