Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor
 

A polymeric antenna optimized for WiMedia band groups 1, 2, 3, 4 and 6.

Optimized for UWB, including WiMedia* UWB and Certificated Wireless USB.

Combines compact size with high performance utilizing OMRON's proprietary dielectric polymer molding technology.

 

* WiMedia is a trademark of the WiMedia Alliance.

■ Specifications
Parameter Value
Model WXA-N1SF
Dimensions 12 x 5 x 1.1 mm
Frequency Range 3.1 to 9.6 GHz
VSWR < 2.5
Polarization Linear
Input Impedance 50 ohms
■ Radiation Pattern
 

This graph shows an actual measurement of the Radiation pattern along the XZ plane.

Satisfactory Radiation characteristics are obtained in each frequency ranges.

At 3432MHz At 4488MHz At 6600MHz At 9240MHz
 
 

Comprehensive test system

This is a 3D graph simulation showing the values calculated for the Radiation pattern of the WXA-N1SF.

 
Product Infometion
Description
Product Infometion
WXA-NISL
WXA-N2SL
UWB Polymeric Antenna
Inquiry
TOP