Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Slide Switches

Search by product list
A9S Slide Switch (Small size)
Two-point clip contact mechanism combined with see-saw action.
  • Gold-plated clip contact and cleaning mechanisms ensure high reliability.
  • Specially designed to allow no grease entry into the contact portion.
  • Sealed against flux entry and a built-in "O-ring ensures immersion wash ability.
  • Washable models.(IP64)
A9S
JPN
OrderingInformationRatings / CharacteristicsDimensions
DIP terminal
Boot
Bootless With Boot
img img
Switching Function
Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw
ON - ON A9S11-0011 A9S21-0011 A9S11-0021 -
ON OFF ON A9S12-0011 A9S22-0011 - -

Right Angle
Boot
Bootless With Boot
img img
Switching Function
Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw
ON - ON A9S11-0012 A9S21-0012 A9S11-0022 -
ON OFF ON A9S12-0012 A9S22-0012 - -
OrderingInformationRatings / CharacteristicsDimensions
Specifications
Switching capacity AC/DC 60V 50mA, AC/DC 20mV 1μ A (minimum current)
Ambient temperature -20 to 80 °C 60% RH Max. (with no icing or condensation)
Ambient humidity operating : 45% to 85% (5 to 35 °C )
Insulation resistance 1000 MΩ min (Initial value)
Contact resistance 50 mΩ max (Initial value)
Dielectric strength 500 VAC for 1 min between terminals, between terminals and ground
Vibration resistance Malfunction Malfunction: 10 to 55Hz, 1.5-mm double amplitude
Shock resistance Malfunction Malfunction: 500m/s2 min
Life expectancy Mechanical 50,000 operations min
Electrical 50,000 operations min
Operating force 0.39 to 3.92 N
Weight DIP terminal 0.8 g
Right Angle 1 g

OrderingInformationRatings / CharacteristicsDimensions
DIP terminal
img


Right Angle
img