Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Toggle Switches

Search by product list
A9T Toggle Switch (Microminiaturize)
Two-point clip contact mechanism combined with see-saw action.
  • Gold-plated clip contact and cleaning mechanisms ensure high reliability.
  • Specially designed to allow no grease entry into the contact portion.
  • Sealed against flux entry and a built-in "O-ring ensures immersion wash ability.
  • Washable models. (IP64)
A9T
JPN
OrderingInformationRatings / CharacteristicsDimensions
DIP terminal
Actuator Shape
Standard Flat Anti-Electrostatic
img img img
Switching Function
Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw
ON - ON A9T11-0011 A9T21-0011 A9T11-0021 A9T21-0021 A9T11-0011-E A9T21-0011-E
ON OFF ON A9T12-0011 A9T22-0011 A9T12-0021 A9T22-0021 - -
(ON) - ON A9T13-0011 A9T23-0011 A9T13-0021 A9T23-0021 - -
(ON) OFF (ON) A9T14-0011 A9T24-0011 A9T14-0021 A9T24-0021 - -
(ON) OFF ON A9T15-0011 A9T25-0011 A9T15-0021 A9T25-0021 - -

Right Angle
Actuator Shape
Standard Flat
img img
Switching Function
Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw
ON - ON A9T11-0012 A9T21-0012 A9T11-0022 A9T21-0022
ON OFF ON A9T12-0012 A9T22-0012 A9T12-0022 A9T22-0022
(ON) - ON A9T13-0012 A9T23-0012 A9T13-0022 A9T23-0022
(ON) OFF (ON) A9T14-0012 A9T24-0012 A9T14-0022 A9T24-0022
(ON) OFF ON A9T15-0012 A9T25-0012 A9T15-0022 A9T25-0022

Vertical Mount
Actuator Shape
Standard Flat
img img
Switching Function
Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw
ON - ON A9T11-0012 A9T21-0012 A9T11-0022 A9T21-0022
ON OFF ON A9T12-0012 A9T22-0012 A9T12-0022 A9T22-0022
(ON) - ON A9T13-0012 A9T23-0012 A9T13-0022 A9T23-0022
(ON) OFF (ON) A9T14-0012 A9T24-0012 A9T14-0022 A9T24-0022
(ON) OFF ON A9T15-0012 A9T25-0012 A9T15-0022 A9T25-0022

Bracket Mounting
Actuator Shape
Standard Flat Long
img img img
Switching Function
Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw Single Pole Double Throw Double Pole Double Throw
ON - ON A9T11-0014 A9T21-0014 A9T11-0024 A9T21-0024 - A9T21-0034
ON OFF ON A9T12-0014 A9T22-0014 A9T12-0024 A9T22-0024 - -
(ON) - ON A9T13-0014 A9T23-0014 A9T13-0024 A9T23-0024 - -
(ON) OFF (ON) A9T14-0014 A9T24-0014 A9T14-0024 A9T24-0024 - -
(ON) OFF ON A9T15-0014 A9T25-0014 A9T15-0024 A9T25-0024 - -
Note: (ON) is Momentary

OrderingInformationRatings / CharacteristicsDimensions
Specifications
Switching capacity AC/DC 60V 50mA, AC/DC 20mV 1μ A (minimum current)
Ambient temperature -20 to 80 °C 60% RH Max. (with no icing or condensation)
Ambient humidity operating : 45% to 85% (5 to 35 °C )
Insulation resistance 1000 MΩ min (Initial value)
Contact resistance 50 mΩ max (Initial value)
Dielectric strength 500VAC for 1 min between terminals, between terminals and ground
Vibration resistance Malfunction Malfunction:10 to 55HZ,1.5-mm double amplitude
Shock resistance Malfunction Malfunction: 500m/s2 min
Life expectancy Mechanical 50,000 operations min
Electrical 50,000 operations min
Operating force 0.49 to 3.43 N
Weight DIP terminal Standard / Flat Actuator : 0.8 g
Right Angle Standard / Flat Actuator : 1 g
Vertical Mount Standard / Flat Actuator : 1 g
Bracket Mounting Standard / Flat Actuator : 1.1g
Long Actuator : 1.3 g

OrderingInformationRatings / CharacteristicsDimensions
DIP terminal
img


Right Angle
img


Vertical Mount
img


Bracket Mounting
img


Actuator Shape

img img img