Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Pushbutton Switch

Search by product list

A9P Subminiature Pushbutton Switch

Double-sided clip contact mechanism combined with see-saw action.

  • Gold-plated clip contact and cleaning mechanisms ensure high reliability.
  • Specially designed to prevent grease entry into the contact portion.
  • Sealed against flux entry.
  • Washable, equivalent to IP64 (IEC-60529).
This web page provides an excerpt from a datasheet.
Refer to Datasheet and other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Without Cap
Terminal shape
Plunger color
DIP terminal Right Angle Terminal Vertical Mount Terminal Quantity
per bag
Ivory/Gray Ivory/Gray Ivory/Gray
Switching Function
SPDT DPDT SPDT DPDT SPDT DPDT
ON ON A9P11-0011 - A9P11-0012 - A9P11-0013 - 100
ON (ON) A9P13-0011 A9P23-0011 A9P13-0012 A9P23-0012 A9P13-0013 A9P23-0013
Note: 1. (ON) shows Momentary. ON shows Alternate internally, even plunger is released Momentary.
2. Plunger color
Gray: Alternate
Ivory: Momentary
3. Order caps separately from switches as Accessories for other than red color, see Accessories.

OrderingInformationRatings / CharacteristicsDimensions
Specifications
Switching capacity 50 mA at 60 VAC/DC, 1 μA (minimum current) at 20 mVAC/DC
Ambient operating temperature -20 to 80 °C 60% RH max. (with no icing or condensation)
Ambient operating humidity 45 to 85%RH (5 to 35 °C )
Insulation resistance 1000 MΩ min (Initial value)
Contact resistance 50 MΩ max (Initial value)
Dielectric strength 500 VAC for 1 min between terminals, between terminals and ground
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Malfunction: 500m/s2 min
Durability Mechanical: 50,000 operations min.
Electrical: 50,000 operations min.
Operating force Alternate: 1.96 to 6.86 N {200 to 700 gf} /
Momentary: 1.47 to 3.43 N {150 to 350 gf}
Weight DIP Terminal 0.7 g
Right Angle Terminal 0.9 g
Vertical Mount Terminal 0.9 g

OrderingInformationRatings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

DIP terminal
Without cap


Note: No. (1) and (3) terminals in the SPDT models are dummys to support the Switch case.

Right Angle Terminal
Without cap


Vertical Mount Terminal
Without cap


PCB Dimensions (Top View)
DIP Terminal Right Angle Terminal Vertical Mount Terminal
Related Links
Technology
Application Guide