|
Small Pushbutton Switches
M2D Indicator
Cylindrical 8-dia. Indicator
- Same basic design as the A3D Pushbutton Switch.
- Good illumination with even surface brightness.
- Cylindrical body means panel cutouts can be made
easily.
 |
|
|
|
|
|
Updated March 23, 2009
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
List of Models
| Appearance |
Model |
 |
M2DJ |
 |
M2DA |
 |
M2DT |
Ordering as a Set
The model numbers used to order sets of Units are given in the following table. One set comprises the Display (LED lamp built-in), and Socket Unit.
| Appearance |
Degree of protection |
Model number |
Color symbol for Display |
 |
IP40 |
M2DJ-90A1-00E□ |
R, Y, G, W |
 |
M2DA-90A1-00E□ |
 |
M2DT-90A1-00E□ |
| Note: |
1.
|
Enter the desired color symbol for the Display in □: R (red), Y (yellow), G (green), or W (white) |
| |
2. |
Degree of protection: IP40 |
Display (All Lighted with LED Built-in)
|
|
 |
 |
 |
| Red |
M2DJ-500R |
M2DA-500R |
M2DT-500R |
| Yellow |
M2DJ-500Y |
M2DA-500Y |
M2DT-500Y |
| Green |
M2DJ-500GY |
M2DA-500GY |
M2DT-500GY |
| White |
M2DJ-500W |
M2DA-500W |
M2DT-500W |
Socket Unit
Specifications
Ratings
Built-in LED Lamp
| Item |
Color |
| Red |
Yellow (White) (See note 4.) |
Green |
| Forward voltage, VF |
Reference value (See note 3.) |
1.7 V |
2.2 V |
2.1 V |
| Maximum value |
2.0 V |
2.5 V |
2.5 V |
| Forward current, IF |
Reference value |
20 mA |
20 mA |
20 mA |
| Absolute maximum value |
50 mA |
50 mA |
50 mA |
| Permissible dissipation, PD |
Absolute maximum value |
100 mW |
125 mW |
122 mW |
| Reverse voltage, VR |
Absolute maximum value |
4 V |
4 V |
4 V |
| Note: |
1.
|
The above ratings are for an ambient temperature of 25°C. |
| |
2. |
The built-in LED lamp has no limiting resistor and so it is necessary to connect an external resistor within the range shown in the
above table. (For details of calculation formulas, refer to page 28.) |
| |
3. |
Refer to the characteristic graph of VF - IF on page 24. |
| |
4. |
The same LED lamp is used for both yellow illumination and white illumination and so the ratings are the same. |
Characteristics
| Ambient operating temperature |
–10°C to 55°C (with no icing or condensation) |
| Ambient operating humidity |
35% to 85% |
| Ambient storage temperature |
–25°C to 65°C |
Dimensions
Note: All units are in millimeters unless otherwise indicated.
 |
 |
 |
| Note: Unless specified, there is a tolerance of ±0.4 mm for dimensions. |
Terminals
|
Panel Cutouts (Top View) |
 |
| Rectangular models (M2DJ) |
Square models (M2DA) and
round models (M2DT) |
 |
 |
Note:
|
If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating. |
|
|