Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Small Pushbutton Switches

Search by product list

M2C Indicator

Indicator with Cylindrical 20-mm × 12-dia. Body

  • Same basic design as the A3C Pushbutton Switch.
  • Good illumination with even surface brightness.
  • Cylindrical body means panel cutouts can be made easily.
  • UL (E41515) and CSA (LR45258) approved.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
List of Models
Appearance Model
img M2CJ
img M2CA
img M2CT

Ordering as a Set
The model numbers used to order sets of Units are given in the following tables. One set comprises the Display, Lamp, and Socket Unit.
img img img

Indicators (Solder Terminals)
Appearance Lighting Model number (for set) Display color symbol
Rectangular ( M2CJ) LED lamp M2CJ-90A1-05E□ R: red
Y: yellow
G: green
W: white
M2CJ-90A1-12E□
M2CJ-90A1-24E□
Incandescent lamp M2CJ-90A1-06□ R: red
Y: yellow
G: green
W: white
A: blue
M2CJ-90A1-14□
M2CJ-90A1-28□
Square ( M2CA) LED lamp M2CA-90A1-05E□ R: red
Y: yellow
G: green
W: white
M2CA-90A1-12E□
M2CA-90A1-24E□
Incandescent lamp M2CA-90A1-06□ R: red
Y: yellow
G: green
W: white
A: blue
M2CA-90A1-14□
M2CA-90A1-28□
Round ( M2CT) LED lamp M2CT-90A1-05E□ R: red
Y: yellow
G: green
W: white
M2CT-90A1-12E□
M2CT-90A1-24E□
Incandescent lamp M2CT-90A1-06□ R: red
Y: yellow
G: green
W: white
A: blue
M2CT-90A1-14□
M2CT-90A1-28□
Note:
Enter the desired color symbol for the Display in the □ at the end of the model number.
Display (Lighted Models)
LED Lamp Incandescent Lamp
Button
color
img img img
Red A3CJ-500R A3CA-500R A3CT-500R
Yellow A3CJ-500Y A3CA-500Y A3CT-500Y
Green A3CJ-500GY A3CA-500GY A3CT-500GY
White A3CJ-500W A3CA-500W A3CT-500W
Note:
The red, yellow, and white Displays listed above can be used with either LED lamp-lighted models or incandescent lamp-lighted models.
Button
color
img img img
Red A3CJ-500R A3CA-500R A3CT-500R
Yellow A3CJ-500Y A3CA-500Y A3CT-500Y
Green A3CJ-500G A3CA-500G A3CT-500G
White A3CJ-500W A3CA-500W A3CT-500W
Blue A3CJ-500A A3CA-500A A3CT-500A
Lamp
LED Lamp
Color Rated voltage
5 VDC 12 VDC 24 VDC
Red A16-5DR A16-12DR A16-24DR
Yellow A16-5DY A16-12DY A16-24DY
Green A16-5DG A16-12DG A16-24DG
White A16-5DW A16-12DW A16-24DW

Incandescent Lamp
Rated voltage Model
6 VAC/VDC A16-5
14 VAC/VDC A16-12
28 VAC/VDC A16-24

Socket Unit
Sealing
Appearance
Terminal
IP40
img img img
Solder terminals M2CJ-7001 M2CA-7001 M2CT-7001
OrderingInformationRatings / CharacteristicsDimensions
Specifications
█Ratings
LED Lamp
Rated
voltage
Rated
current
Operating
voltage
Internal
limiting
resistance
5 VDC 30 mA 5 VDC±5% 33 Ω
12 VDC 15 mA 12 VDC±5% 270 Ω
24 VDC 10 mA 24 VDC±5% 1,600 Ω

Incandescent Lamp
Rated voltage Rated current Operating voltage
6 VAC/VDC 60 mA 5 VAC/VDC
14 VAC/VDC 40 mA 12 VAC/VDC
28 VAC/VDC 24 mA 24 VAC/VDC

█Characteristics
Ambient operating temperature –10°C to 55°C (with no icing or condensation)
Ambient operating humidity 35% to 85%
Ambient storage temperature –25°C to 65°C

OrderingInformationRatings / CharacteristicsDimensions
Dimensions
Note: All units are in millimeters unless otherwise indicated.

img img img
Note:
Unless specified, there is a tolerance of±0.4 mm for dimensions.


Operation
Panel Cutout (Top View)
Accessories used Rectangular/M2CJ Square/M2CA, Round/M2CT
Indicator Unit only img img
With Dust Cover img ---
Note:
If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.
Terminal Connections
Terminal Type
SPST-NO+SPST-NC
Solder terminal img



Related Links
Technology
Application Guide