|
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Small Pushbutton SwitchesA3C Lighted Pushbutton SwitchCylindrical 12-dia. Series with Superb
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated March 23, 2009
|
![]() |
![]() |
![]() |
|
Standard load | Microload | Pushbutton color symbol |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Momentary operation (Self-resetting) |
Alternate operation (Self-holding) |
Momentary operation (Self-resetting) |
||||||||
| Rectangular ( A3CJ) |
LED lamp | A3CJ-90A1-05E□ | A3CJ-90B1-05E□ | A3CJ-90E1-05E□ | R: red Y: yellow G: green W: white |
|||||
| A3CJ-90A1-12E□ | A3CJ-90B1-12E□ | A3CJ-90E1-12E□ | ||||||||
| A3CJ-90A1-24E□ | A3CJ-90B1-24E□ | A3CJ-90E1-24E□ | ||||||||
| Incandescent lamp |
A3CJ-90A1-06□ | --- | R: red Y: yellow G: green W: white A: blue B: black(See note 3.) |
|||||||
| A3CJ-90A1-14□ | ||||||||||
| A3CJ-90A1-28□ | ||||||||||
| Non-lighted | A3CJ-90A0-□ | A3CJ-90B0-□ | A3CJ-90E0-□ | |||||||
| Square ( A3CA) |
LED lamp | A3CA-90A1-05E□ | A3CA-90B1-05E□ | A3CA-90E1-05E□ | R: red Y: yellow G: green W: white |
|||||
| A3CA-90A1-12E□ | A3CA-90B1-12E□ | A3CA-90E1-12E□ | ||||||||
| A3CA-90A1-24E□ | A3CA-90B1-24E□ | A3CA-90E1-24E□ | ||||||||
| Incandescent lamp |
A3CA-90A1-06□ | --- | R: red Y: yellow G: green W: white A: blue B: black(See note 3.) |
|||||||
| A3CA-90A1-14□ | ||||||||||
| A3CA-90A1-28□ | ||||||||||
| Non-lighted | A3CA-90A0-□ | A3CA-90B0-□ | A3CA-90E0-□ | |||||||
| Round ( A3CT) |
LED lamp | A3CT-90A1-05E□ | A3CT-90B1-05E□ | A3CT-90E1-05E□ | R: red Y: yellow G: green W: white |
|||||
| A3CT-90A1-12E□ | A3CT-90B1-12E□ | A3CT-90E1-12E□ | ||||||||
| A3CT-90A1-24E□ | A3CT-90B1-24E□ | A3CT-90E1-24E□ | ||||||||
| Incandescent lamp |
A3CT-90A1-06□ | --- | R: red Y: yellow G: green W: white A: blue B: black(See note 3.) |
|||||||
| A3CT-90A1-14□ | ||||||||||
| A3CT-90A1-28□ | ||||||||||
| Non-lighted | A3CT-90A0-□ | A3CT-90B0-□ | A3CT-90E0-□ | |||||||
| Note: | 1. |
Enter the desired color symbol for the Pushbutton in the □ at the end of the model number. |
| 2. | There are also alternate-operation models that can be used for microloads. Refer to the Switch table on page 37. | |
| 2. | Black (“B”) Pushbuttons are only available for non-lighted models. |
| Pushbuttons LED Lamp |
Non-lighted Models |
|
|
| Button color |
![]() |
![]() |
|
|---|---|---|---|
| Red | A3CJ-500R | A3CA-500R | A3CT-500R |
| Yellow | A3CJ-500Y | A3CA-500Y | A3CT-500Y |
| Green | A3CJ-500G | A3CA-500G | A3CT-500G |
| White | A3CJ-500W | A3CA-500W | A3CT-500W |
| Blue | A3CJ-500A | A3CA-500A | A3CT-500A |
| Color | Rated voltage | ||
|---|---|---|---|
| 5 VDC | 12 VDC | 24 VDC | |
| Red | A16-5DR | A16-12DR | A16-24DR |
| Yellow | A16-5DY | A16-12DY | A16-24DY |
| Green | A16-5DG | A16-12DG | A16-24DG |
| White | A16-5DW | A16-12DW | A16-24DW |
| Rated voltage | 6 VAC/VDC | 14 VAC/VDC | 28 VAC/VDC |
|---|---|---|---|
| Model | A16-5 | A16-12 | A16-24 |
| Configuration | Contact | Switch action | Terminal | Degree of protection: IP40 | ||
|---|---|---|---|---|---|---|
![]() |
||||||
| Standard | SPST-NO+ SPST NC |
Momentary | Solder | A3CJ-7011 | A3CA-7011 | A3CT-7011 |
| Alternate | A3CJ-7021 | A3CA-7021 | A3CT-7021 | |||
| Microload | Momentary | A3CJ-7111 | A3CA-7111 | A3CT-7111 | ||
| Alternate | A3CJ-7121 | A3CA-7121 | A3CT-7121 | |||
|
LED Lamp Ratings
| ||||||||||||||||||||||||||||||||||||||||||||||
| Operating frequency | Mechanical: Momentary-action models: 120 operations/minute max. Alternate-action models: 60 operations/minute max. (See note 1.) Electrical: 20 operations/minute max. |
|---|---|
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between terminals of same polarity and between lamp terminals (See note 2.) 2,000 VAC, 50/60 Hz for 1 minute between terminals of different polarity and also between each terminal and ground |
| Vibration | Malfunction: 10 to 55 Hz, 1.5-mm double amplitude (No malfunctions for more than 1 s.) |
| Shock | Destruction: 500 m/s2 Malfunction: 150 m/s2 (No malfunctions for more than 1 s.) |
| Life expectancy | Mechanical: Momentary-action models: 1,000,000 operations min. Alternate-action models: 100,000 operations min. (See note 1.) Electrical: 100,000 operations min. |
| Weight | Approx. 5 g (See note 3.) |
| Ambient operating temperature | −10°C to 55°C (with no icing or condensation) |
| Ambient operating humidity | 35% to 85% |
| Ambient storage temperature | –25°C to 65°C |
| Degree of protection | IP40 |
| Electric shock protection class | Class II |
| PTI (proof tracking index) | 175 |
| Pollution degree | 3 (IEC947-5-1) |
| Note: | 1. |
With alternate-operation models, one operation cycle consists of set and reset operations. |
| 2. | The figure given above for the dielectric strength between lamp terminals is for when there is no LED lamp or incandescent lamp mounted. | |
| 3. | The weight indicated here applies to the lighted models (SPST-NO+SPST-NC). |
| OF max. | 2.45 N |
|---|---|
| RF min. | 0.29 N |
| TT | Approx. 3.5 mm |
| LTA min. (See note.) |
0.5 mm |
| PT max. | 2.5 mm |
| Note: |
The value for LTA min. applies to alternate-operation models only. |
![]() |
![]() |
![]() |
| Accessories used | Rectangular/A3CJ | Square/A3CA, Round/A3CT |
|---|---|---|
| Switch only | ![]() |
![]() |
| With Switch Guard | ![]() |
![]() |
| With Dust Cover | ![]() |
--- |
| Note: |
If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating. |
| Terminal | Type |
|---|---|
| SPST-NO+SPST-NC | |
| Solder terminal | ![]() |