|
Rocker Switches
A8N Dual-pushbutton switch
Dual-Pushbutton Switch for High Capacity Switching
- Miniature size with High current 16A switching.
- Easy to mount by snap fitting.
- Dust & waterproof construction with panel seal
(Equivalent to IP67 (IEC-60529)).
- UL, cUL and TV-8 standard approved.
Conforms to EN standards.
 |
|
|
|
Updated October 24, 2011
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Contact Form |
SPST
|
DPST
|
Quantity per box |
| Color of button |
White/Red |
White/Red |
| Color of cases |
Black |
Black |
100 |
| Marking on
caps |
 |
A8NS-3162 |
A8ND-3162 |
Specifications
Ratings
| Rated load |
Non-inductive |
Inductive |
| Resistive load |
Inductive load |
Inductive
motor load |
| 125 VAC |
16 A |
16 A |
10 A |
| 250 VAC |
16 A |
16 A |
10 A |
| Note: |
1. |
The inductive load has a power factor of 0.7 minimum (AC). |
|
2. |
The motor load has an impulse current 6 times the normal current. |
|
3. |
The above ratings were tested under the following conditions: |
| |
|
(1) Ambient temperature: 20±2 °C |
| |
|
(2) Ambient humidity: 65±5 %RH |
| |
|
(3) Switching frequency: 7 times/min. |
Characteristics
| Permissible operating frequency |
Mechanical: 20 Operations / min max.
Electrical: 7 Operations / min max. |
| Insulation resistance |
100 MΩ min. (500 VDC) |
| Dielectric strength |
2,000 VAC 50/60Hz, for 1min between terminals of the same polarity
4,000 VAC 50/60Hz, for 1min between terminal and case ground. |
| Vibration resistance |
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance |
Malfunction: 1,000 m/s2 max. |
| Durability |
Mechanical: 50,000 operations min.
Electrical: 10,000 operations min. |
| Ambient operating temperature |
- 25 to +55 °C (at ambient humidity of 60 % max.) (with no icing or condensation) |
| Ambient operating humidity |
25 to 85 %RH (at +15 to 35 °C) |
| Weight |
9.6 g (SPST), 11.1 g (DPST) |
| Note: 1. |
All units are in millimeters unless otherwise indicated. |
| 2. |
The following illustrations and drawings are for 2 poles (DPST) models,
1 pole (SPST) models have single side terminals. |
| 3. |
Unless otherwise specified, a tolerance of ± 0.3 mm applies to all dimensions. |
Operating Characteristics
| No. of poles |
1 (SPST)
|
2 (DPST)
|
| Operating force (OF) max. |
9 N {918 gf} |
22 N {2,243 gf} |
|
Switches
Product Lineup
Support
Related Links


|