Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Rotary Types

Search by product list

A6K/KS Miniature Rotary DIP Switch

Miniature (7.2 × 7.2mm size) Rotary DIP Switch

  • Mounting space reduced by 50%. (compared with conventional models)
  • SMT and through hole type Available. Side-actuated type available.
  • Gold-plated contacts ensure high reliability.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions


Through hole type (3 × 3 Terminal)
Type (rotor color)


No. of
switching
positions
Quantity per stick
Output code
Top-actuated, flat (White) Top-actuated, extended shaft (White) Side-actuated, flat (White) Side-actuated, extended shaft (White)
10 Top :63
Side:60
BCD/
hexadecimal 1-2-4-8 code
A6K-102RF A6K-102RS A6KV-102RF A6KV-102RS
16 A6K-162RF A6K-162RS A6KV-162RF A6KV-162RS


Through hole type (5 × 2 Terminal)
Type (rotor color)


No. of
switching
positions
Quantity per stick
Output code
Top-actuated, flat (White) Top-actuated, extended shaft (White) Side-actuated, flat (White) Side-actuated, extended shaft (White)
10 Top :63
Side:60
BCD/
hexadecimal 1-2-4-8 code
A6K-104RF A6K-104RS A6KV-104RF A6KV-104RS
16 A6K-164RF A6K-164RS A6KV-164RF A6KV-164RS


SMT type (3 × 3 Terminal, Stick)
Type (rotor color)


No. of switching positions
Quantity per stick
Output code
Top-actuated, flat (White) Top-actuated, extended shaft (White)
10 63 BCD/ hexadecimal 1-2-4-8 code A6KS-102RF A6KS-102RS
16 A6KS-162RF A6KS-162RS


SMT type (5 × 2 Terminal, Stick)
Type (rotor color)


No. of
switching
positions
Quantity per stick
Output code
Top-actuated, flat (White) Top-actuated, extended shaft (White) Side-actuated, flat (White) Side-actuated, extended shaft (White)
10 63 BCD/ hexadecimal 1-2-4-8 code A6KS-104RF A6KS-104RS A6KSV-104RF A6KSV-104RS
16 A6KS-164RF A6KS-164RS A6KSV-164RF A6KSV-164RS


SMT type (3 × 3 Terminal, Embossed tape)
Type (rotor color)


No. of switching positions
Output code
Top-actuated, flat (White) Top-actuated, extended shaft (White)
Quantity per embossed tape Quantity per embosse d tape
10 BCD/ hexadecimal 1-2-4-8 code 1450 A6KS-102RF-P 850 A6KS-102RS-P
16 A6KS-162RF-P A6KS-162RS-P


SMT type (5 × 2 Terminal, Embossed tape)
Type (rotor color)

No. of
switching
positions
Output code
Top-actuated, flat (White) Top-actuated, extended shaft (White) Side-actuated, flat (White) Side-actuated, extended shaft (White)
Quantity per embosse d tape Quantity per embosse d tape Quantity per embosse d tape Quantity per embosse d tape
10 BCD/ hexadecimal
1-2-4-8 code
1450 A6KS-
104RF-P
850 A6KS-
104RS-P
1450 A6KSV-
104RF-P
750 A6KSV-
104RS-P
16 A6KS-
164RF-P
A6KS-
164RS-P
A6KSV-
164RF-P
A6KSV-
164RS-P
Note:Orders must be made in multiples of pack quantity. Switch are not sold individually.
OrderingInformationRatings / CharacteristicsDimensions
Rating
24 VDC 25 mA, 3.5 VDC 10 µA (minimum current)
Ambient operating temperature
- 30 ºC to 80 ºC 60 %RH max. (with no icing or dewing)
Ambient operating humidity
35 to 95 %RH (for 5 to 35 ºC)
Insulation resistance
100 MΩ min.
Contact resistance
200 mΩ max. (initial value)
Dielectric strength
250 VAC for 1 minute between terminals of the same polarity, and between terminals of different polarity
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Electrical life expectancy
20,000 steps (24 VDC 25 mA)
Operating torque
1.96 × 10-2 N·m max.
Weight
Through hole terminal Top-actuated, flat: 0.38 g, Side-actuated, flat: 0.71 g
SMT terminal Top-actuated, flat: 0.36 g, Side-actuated, flat: 0.39 g
OrderingInformationRatings / CharacteristicsDimensions
(unit: mm)

Through hole type
Top-actuated Flat Models with 3×3 Terminal Arrangement
A6K-102RF
A6K-162RF



Top-actuated Extended shaft Models with 3×3 Terminal Arrangement
A6K-102RS
A6K-162RS

Side-actuated Flat Models with 3×3 Terminal Arrangement
A6KV-102RF
A6KV-162RF



Side-actuated Extended-shaft Models with 3×3 Terminal Arrangement
A6KV-102RS
A6KV-162RS

Top-actuated Flat Models with 5×2 Terminal Arrangement
A6K-104RF
A6K-164RF



Top-actuated Extended shaft Models with 5×2 Terminal Arrangement
A6K-104RS
A6K-164RS

Side-actuated Flat Models with 5×2 Terminal Arrangement
A6KV-104RF
A6KV-164RF



Side-actuated Extended-shaft Models with 5×2 Terminal Arrangement
A6KV-104RS
A6KV-164RS


SMT type
Top-actuated Flat Models with 3×3 Terminal Arrangement
A6KS-102RF
A6KS-162RF



Top-actuated Extended shaft Models with 3×3 Terminal Arrangement
A6KS-102RS
A6KS-162RS

Top-actuated Flat Models with 5×2 Terminal Arrangement
A6KS-104RF
A6KS-164RF



Top-actuated Extended shaft Models with 5×2 Terminal Arrangement
A6KS-104RS
A6KS-164RS

Side-actuated Flat Models with 5×2 Terminal Arrangement
A6KSV-104RF
A6KSV-164RF



Side-actuated Extended-shaft Models with 5×2 Terminal Arrangement
A6KSV-104RS
A6KSV-164RS



PCB Cutout Dimensions (TOP VIEW)
3×3 Terminal Arrangement


5×2 Terminal Arrangement


Related Links
Technology
Application Guide