Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Rotary Types

Search by product list

A6C/A6CV Sealed Rotay DIP Switch

Internally Sealed DIL-IC Type Rotary DIP Switch

  • A precise rotary cam and contact driving mechanism achieve compactness for high-density mounting.
  • Top/Side-actuated models available.
  • Insert-molded terminals and an O-ring sealed rotor combine to form a sealed structure equivalent to IP64 (IEC-60529) to prevent flux penetration and provides high contact reliability even in dusty locations.
  • Offset between terminal pins and side of case allows simple circuit inspection.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Type (actuator color)


No. of switching positions



Output code
Top actuated (Orange) Side actuated (Orange)
Quantity
per tube
Quantity
per tube
10
BCD Decimal
55 A6C-10R (N) 55 A6CV-10R
16
BCD Hexadecimal
A6C-16R (N) A6CV-16R
Note: Order in multiples of the package quantity.
OrderingInformationRatings / CharacteristicsDimensions
Rating
0.1 A at 30 VDC, 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to 70°C 60%RH max. (with no icing or condensation)
Ambient operating humidity
35% to 95%RH (at 5 to 35°C)
Insulation resistance
100 MΩ min. (at 250 VDC)
Contact resistance
200 mΩ max. (initial value)
Dielectric strength
250 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 2,000 steps min.
Operating torque
0.98 × 10−2 N·m {1 gf·m} max.
Weight
Top actuated type: approx. 0.4 g
Side actuated type: approx. 0.8 g

Output Codes
10-position Models
A6C
16-position Models
A6C
Note:"" indicates that the internal switch is ON.
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Top Actuated, 10 Positions
A6C-10R (N)
A6C:Dimensions1
img
Top Actuated, 16 Positions
A6C-16R (N)
A6C:Dimensions2
img
Side Actuated, 10 Positions
A6CV-10R
A6C:Dimensions3
img
Side Actuated, 16 Positions
A6CV-16R
A6C:Dimensions4
img

PCB Dimensions

Mounting holes (top view)
(Single-sided PCB, t = 1.2 to 1.6)



Internal Connections (Top View)

Contact Form

 

Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.
Related Links
Technology
Application Guide