Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Slide Types

Search by product list

A6TR/A6SR DIP Switch (Piano Type)

Low profile. End stackable design can be used individually and conjunctly.

  • Low profile of 5mm and 2.54 pitch.
  • SMT (surface-mounted terminal) models available with embossed taping specifications (unit of 700)
  • Gold-plated twin contact and a slide-type self cleaning mechanisms ensure high reliability.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
DIP treminal
Type (striker color)





No. of poles Quantity per stick
Short lever (white)
Long lever (white)
2
95
A6TR-2101 A6TR-2104
4
47
A6TR-4101 A6TR-4104
6
31
A6TR-6101 A6TR-6104
8
23
A6TR-8101 A6TR-8104
10
18
A6TR-0101 A6TR-0104

SMT terminal
Type





No. of poles Quantity per stick
Stick
Short lever (white) Long lever (white)
2
95
A6SR-2101 A6SR-2104
4
47
A6SR-4101 A6SR-4104
6
31
A6SR-6101 A6SR-6104
8
23
A6SR-8101 A6SR-8104
10
18
A6SR-0101 A6SR-0104


Type





No. of poles Quantity per stick
QTY/
Embossed
tape
Embossed taping models
Short lever (white)
Long lever (white)
2
95
700
A6SR-2101-P A6SR-2104-P
4
47
A6SR-4101-P A6SR-4104-P
6
31
A6SR-6101-P A6SR-6104-P
8
23
A6SR-8101-P A6SR-8104-P
10
18
A6SR-0101-P A6SR-0104-P
OrderingInformationRatings / CharacteristicsDimensions
Switching capacity
24 VDC 25 mA, 3.5 VDC 10µA (minimum current)
Ambient temperature
-20 to 70 °C 60% RH Max. (with no icing or condensation)
Ambient humidity
operatinjg : 35% to 90% (5 to 35 °C )
Insulation resistance
100 MΩmin. (Initial value)
Contact resistance
200 mΩmax. (Initial value)
Dielectric strength
500 VAC for 1 min between terminals of the same polarity, and between terminals of different polarity
Vibration resistance
Malfunction Malfunction:10 to 55HZ,1.5-mm double amplitude
Shock resistance
Malfunction Malfunction:300 m/s2 min.
Life expectancy
Mechanical 1,000 operations min
Electrical 1,000 operations min
Operating force
0.3 to 7.8 N
Weight
DIP terminal 0.25 g (2 poles), 0.50 g (4 poles), 0.76 g (6 poles), 1.02 g (8 poles), 1.28 g (10 poles)
SMT terminal 0.24 g (2 poles), 0.48 g (4 poles), 0.73 g (6 poles), 0.97 g (8 poles), 1.22 g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
 
DIP terminal
Short lever / Long lever
A6E:Dimensions1
A6TR-img101
A6TR-img104
img
 
 
 
PCB Dimensions (Top View)
A6E/A6ER:Dimensions7

No. of poles
Model
Dimension A
2
A6TR-2101 A6TR-2104 4.98
4
A6TR-4101 A6TR-4104 10.06
6
A6TR-6101 A6TR-6104 15.14
8
A6TR-8101 A6TR-8104 20.22
10
A6TR-0101 A6TR-0104 25.30


SMT terminal
Short lever / Long lever
A6E:Dimensions8
A6SR-img101
A6SR-img104
img
 
 
 
PCB Dimensions (Top View)
A6E/A6ER:Dimensions7

No. of poles
Model
Dimension A
2
A6SR-2101 A6SR-2104 4.98
4
A6SR-4101 A6SR-4104 10.06
6
A6SR-6101 A6SR-6104 15.14
8
A6SR-8101 A6SR-8104 20.22
10
A6SR-0101 A6SR-0104 25.30


Internal Connections
(Top View)
Related Links
Technology
Application Guide