Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Slide Types / Piano Types

Search by product list

A6T Slide DIP Switch

DIP Switch with Through hole Terminals in a Wide Assortment of Pole Configurations

  • Gold-plated twin contacts and a slide-type,
    self-cleaning mechanism ensure high reliability.
  • Washable models with seal tape available.
  • The wide product line extends from models with 1 to 10 poles to meet a wide range of needs.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Type and color of actuator





No. of poles
Quantity per tube
Flat actuator (Orange) Raised actuator (Orange)
Standard With seal tape
1
130
A6T-1101 A6T-1102 A6T-1104
2
76
A6T-2101 A6T-2102 A6T-2104
3
55
A6T-3101 A6T-3102 A6T-3104
4
42
A6T-4101 A6T-4102 A6T-4104
5
35
A6T-5101 A6T-5102 A6T-5104
6
28
A6T-6101 A6T-6102 A6T-6104
7
25
A6T-7101 A6T-7102 A6T-7104
8
22
A6T-8101 A6T-8102 A6T-8104
9
20
A6T-9101 A6T-9102 A6T-9104
10
18
A6T-0101 A6T-0102 A6T-0104
Note: Order in multiples of the package quantity.

OrderingInformationRatings / CharacteristicsDimensions
Rating
25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to 70°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at 5 to 35°C)
Insulation resistance
100 MΩ min. (at 250 VDC)
Contact resistance
200 mΩ max. (initial value)
Dielectric strength
500 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 1,000 operations min.
Operating force
0.29 to 9.8 N {30 to 1,000 gf}
Weight
0.26 g (2 poles), 0.44 g (4 poles), 0.62 g (6 poles), 0.79 g (8 poles),
0.96 g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Flat Actuator
Standard/With Seal Tape
A6T:Dimensions1
A6T-img101
A6T-img102
img
img

Raised Actuator
A6T-img104
img
No. of poles
Model
Dimension A
Flat Actuator
Raised
Actuator
Standard
With Seal Tape
1
A6T-1101 A6T-1102 A6T-1104 3.48
2
A6T-2101 A6T-2102 A6T-2104 6.02
3
A6T-3101 A6T-3102 A6T-3104 8.56
4
A6T-4101 A6T-4102 A6T-4104 11.10
5
A6T-5101 A6T-5102 A6T-5104 13.64
6
A6T-6101 A6T-6102 A6T-6104 16.18
7
A6T-7101 A6T-7102 A6T-7104 18.72
8
A6T-8101 A6T-8102 A6T-8104 21.26
9
A6T-9101 A6T-9102 A6T-9104 23.80
10
A6T-0101 A6T-0102 A6T-0104 26.34


Internal Connections
Contact Form (Top View)
A6T/A6S:Dimensions13


Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.

Related Links
Technology
Application Guide