Relays
Sensors
Facial Image Sensing Technology
By Part# / Name
By Category
Switches
Micro Sensing Devices
Connectors
Foundry

Slide Types / Piano Types

Search by product list

A6S-H Slide DIP Switch (SMT)

Previous (A6S) Model Upgraded to Surface-mounting Type with Increased Solder Heat Resistance

  • Designed to enable replacement of previous (A6S) model, featuring the same dimensions and improved solder heat resistance (reflow peak solder temperature: 260°C).
  • Gold-plated twin contacts and a slide-type,
    self-cleaning mechanism ensure high reliability.
  • Washable models with seal tape available.
  • Embossed taping models available for automatic mounting.
    (Small reel also available)
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Models in Tube Packages
Type and actuator color





No. of poles
Quantity per tube
Flat actuator (White) Raised actuator (White)
Standard With seal tape
1
130
A6S-1101-H A6S-1102-H A6S-1104-H
2
76
A6S-2101-H A6S-2102-H A6S-2104-H
3
55
A6S-3101-H A6S-3102-H A6S-3104-H
4
42
A6S-4101-H A6S-4102-H A6S-4104-H
5
35
A6S-5101-H A6S-5102-H A6S-5104-H
6
28
A6S-6101-H A6S-6102-H A6S-6104-H
7
25
A6S-7101-H A6S-7102-H A6S-7104-H
8
22
A6S-8101-H A6S-8102-H A6S-8104-H
9
20
A6S-9101-H A6S-9102-H A6S-9104-H
10
18
A6S-0101-H A6S-0102-H A6S-0104-H
Note: Order in multiples of the package quantity.


Models in Embossed Taping Packages (Standard reel)
Type and actuator color





No. of poles
Quantity per reel
Flat actuator (White) Raised actuator (White)
Standard With seal tape
Quantity per
reel
 
1
800 A6S-1101-PH A6S-1102-PH 800 A6S-1104-PH
2
900 A6S-2101-PH A6S-2102-PH 700 A6S-2104-PH
3
A6S-3101-PH A6S-3102-PH --- --- (See note 2.)
4
A6S-4101-PH A6S-4102-PH 700 A6S-4104-PH
5
--- (See note 2.) A6S-5102-PH 800 A6S-5104-PH
6
--- (See note 2.) A6S-6102-PH 700 A6S-6104-PH
7
A6S-7101-PH A6S-7102-PH --- --- (See note 2.)
8
A6S-8101-PH A6S-8102-PH 700 A6S-8104-PH
9
--- (See note 2.) A6S-9102-PH --- --- (See note 2.)
10
--- (See note 2.) A6S-0102-PH --- --- (See note 2.)
Note: 1. Order in multiples of the package quantity.
  2. Models with a different number of poles than those listed here can also be ordered. For details, consult your OMRON sales representative.


Models in Embossed Taping Packages (Small reel)
Type and actuator color





No. of poles
Quantity per reel
Flat actuator (White) Raised actuator (White)
Standard With seal tape
2
400 --- (See note 2.) A6S-2102-PMH --- (See note 2.)
3
A6S-3101-PMH --- (See note 2.) --- (See note 2.)
4
A6S-4101-PMH A6S-4102-PMH A6S-4104-PMH
6
A6S-6101-PMH A6S-6102-PMH A6S-6104-PMH
8
A6S-8101-PMH A6S-8102-PMH A6S-8104-PMH
10
A6S-0101-PMH A6S-0102-PMH A6S-0104-PMH
Note: 1. Order in multiples of the package quantity.
  2. Models with a different number of poles than those listed here can also be ordered. For details, consult your OMRON sales representative.

OrderingInformationRatings / CharacteristicsDimensions
Rating 25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature –20 to 70°C at 60% max. (with no icing or condensation)
Ambient operating humidity 35% to 95% (at 5 to 35°C)
Insulation resistance 100 MΩ min. (at 250 VDC)
Contact resistance 200 mΩ max. (initial value)
Dielectric strength 500 VAC for 1 min between terminals
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Malfunction: 300 m/s2 min.
Durability Electrical: 1,000 operations min.
Operating force 0.29 to 9.8 N {30 to 1,000 gf}
Weight 0.25 g (2 poles)
0.41 g (4 poles)
0.58 g (6 poles)
0.73 g (8 poles)
0.87 g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Flat Actuator
Standard/With Seal Tape

A6S-img101-H
A6S-img101-PH
A6S-img101-PMH
A6S-img102-H
A6S-img102-PH
A6S-img102-PMH

Raised Actuator
A6S-img104-H
A6S-img104-PH
A6S-img104-PMH
No.of
poles
Model
Dimension A
Flat actuator Raised actuator
Standard With Seal Tape
1 A6S-1101-H A6S-1102-H A6S-1104-H 3.48
2 A6S-2101-H A6S-2102-H A6S-2104-H 6.02
3 A6S-3101-H A6S-3102-H A6S-3104-H 8.56
4 A6S-4101-H A6S-4102-H A6S-4104-H 11.10
5 A6S-5101-H A6S-5102-H A6S-5104-H 13.64
6 A6S-6101-H A6S-6102-H A6S-6104-H 16.18
7 A6S-7101-H A6S-7102-H A6S-7104-H 18.72
8 A6S-8101-H A6S-8102-H A6S-8104-H 21.26
9 A6S-9101-H A6S-9102-H A6S-9104-H 23.80
10 A6S-0101-H A6S-0102-H A6S-0104-H 26.34

Internal Connections
Contact Form (Top View)



Precautions

Be sure to read the Safety Precautions common to all DIP Switches for correct use.

Related Links
Technology
Application Guide