Relays
Sensors
Facial Image Sensing Technology
By Part# / Name
By Category
Switches
Micro Sensing Devices
Connectors
Foundry

Slide Types / Piano Types

Search by product list

A6HR Piano DIP Switch (SMT Half-pitch)

Piano type models available in Half-pitch.

  • Gold-plated twin contacts will ensure high reliability.
  • Embossed taping models available for automatic mounting.
    (small reel also available)
  • Temperature-resistant resin allows at peak reflow temperatures of 260 °C.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Type and color of actuator











No. of poles
Piano type (white)
Tube packaging Embossed taping
Standard reel Small reel
Quantity
per tube
  Quantity
per reel
  Quantity
per reel
 
2
125 A6HR-2104 1,000 A6HR-2102-P 500 A6HR-2102-PM
4
70 A6HR-4104 A6HR-4102-P A6HR-4102-PM
6
50 A6HR-6104 A6HR-6102-P A6HR-6102-PM
8
40 A6HR-8104 A6HR-8102-P A6HR-8102-PM
10
30 A6HR-0104 A6HR-0102-P A6HR-0102-PM
Note: Order in multiples of the package quantity.
OrderingInformationRatings / CharacteristicsDimensions
Rating
25 mA at 24 VDC, 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
-30 to 85 °C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at 5 to 35 °C)
Insulation resistance
100 MΩ min. (at 100 VDC)
Contact resistance
200 mΩ max. (initial value)
Dielectric strength
300 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 490 m/s2 min.
Durability
Electrical: 1,000 operations min.
Operating force (OFF to ON)
0.29 to 4.9 N {30 to 500 gf} (2.45N {250 gf} max. ON to OFF)
Weight
0.13g (2 poles)
0.22g (4 poles)
0.3g (6 poles)
0.4g (8 poles)
0.48g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Standard
A6HR-104
A6HR-104-P
A6HR-104-PM
A6HR:Dimensions1

Dimensions of PCB Pad (Top View)



 
No. of poles
Model
Dimension A
2
A6HR-2104 3.67
4
A6HR-4104 6.21
6
A6HR-6104 8.75
8
A6HF-8104 11.29
10
A6HR-0104 13.83


Internal Connections

Contact Form (Top View)

A6HR:Dimensions3

Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.
Related Links
Technology
Application Guide