Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Slide Types / Piano Types

Search by product list

A6E/A6ER Slide/Piano DIP Switch

DIP Switch with a variety of assortment of Poles and Actuators in Slide or Piano Types

  • The sealed bottom prevents flux penetration.
  • Gold-plated contacts and terminals ensure high reliability.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Type (actuator color)





No. of poles Quantity per tube
Flat actuator
(Orange)
Raised actuator
(Orange)
2
73
A6E-2101 A6E-2104
3
52
A6E-3101 A6E-3104
4
40
A6E-4101 A6E-4104
5
33
A6E-5101 A6E-5104
6
28
A6E-6101 A6E-6104
7
24
A6E-7101 A6E-7104
8
21
A6E-8101 A6E-8104
9
19
A6E-9101 A6E-9104
10
17
A6E-0101 A6E-0104

Type (actuator color)





No. of poles Quantity per tube
Piano actuator
(short) (Orange)
Piano actuator
(long) (Orange)
2
70
A6ER-2101 A6ER-2104
3
50
A6ER-3101 A6ER-3104
4
39
A6ER-4101 A6ER-4104
5
32
A6ER-5101 A6ER-5104
6
27
A6ER-6101 A6ER-6104
7
24
A6ER-7101 A6ER-7104
8
21
A6ER-8101 A6ER-8104
9
19
A6ER-9101 A6ER-9104
10
17
A6ER-0101 A6ER-0104
Note: Order in multiples of the package quantity.

OrderingInformationRatings / CharacteristicsDimensions
Rating
25 mA at 24 VDC, 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to 70°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at 5 to 35°C)
Insulation resistance
100 MΩ min. (at 250 VDC)
Contact resistance
200 mΩ max. (initial value)
Dielectric strength
500 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 1,000 operations min.
Operating force
0.29 to 9.8 N {30 to 1,000 gf}
Weight
A6E: 0.66 g (2 poles), 1.00 g (4 poles), 1.32 g (6 poles),
1.65 g (8 poles), 1.98 g (10 poles)
A6ER: 1.01 g (2 poles), 1.51 g (4 poles), 2.00 g (6 poles),
2.51 g (8 poles), 3.02 g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Flat Actuator A6E:Dimensions1
A6E-img101
img

Raised Actuator
A6E-img104
img
PCB Dimensions (Top View)

A6E/A6ER:Dimensions7

No. of poles
Model
Dimension A
Flat
Raised
2
A6E-2101 A6E-2104 6.64
3
A6E-3101 A6E-3104 9.18
4
A6E-4101 A6E-4104 11.72
5
A6E-5101 A6E-5104 14.26
6
A6E-6101 A6E-6104 16.80
7
A6E-7101 A6E-7104 19.34
8
A6E-8101 A6E-8104 21.88
9
A6E-9101 A6E-9104 24.42
10
A6E-0101 A6E-0104 26.96


Piano Actuator
(Short)
A6E:Dimensions8
A6ER-img101
img

Piano Actuator
(Long)
A6ER-img104
img
PCB Dimensions (Top View)

A6E/A6ER:Dimensions7

No. of poles
Model
Dimension A
Piano (short)
Piano (long)
2
A6ER-2101 A6ER-2104 6.64
3
A6ER-3101 A6ER-3104 9.18
4
A6ER-4101 A6ER-4104 11.72
5
A6ER-5101 A6ER-5104 14.26
6
A6ER-6101 A6ER-6104 16.80
7
A6ER-7101 A6ER-7104 19.34
8
A6ER-8101 A6ER-8104 21.88
9
A6ER-9101 A6ER-9104 24.42
10
A6ER-0101 A6ER-0104 26.96


Internal Connections
Contact Form (Top View)

A6E/A6ER:Dimensions1C

Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.
Related Links
Technology
Application Guide