Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Slide Types / Piano Types

Search by product list

A6D/A6DR Sealed Slide/Piano DIP Switch

High Contact Reliability with Sealed Structure

  • Sealed structure equivalent to IP64 (IEC-60529) prevents flux penetration and provides high contact reliability even in dusty locations and locations where water is used.
  • Smooth, sure switching action enables comfortable operation.
  • Gold-plated twin contacts and a slide-type, selfcleaning mechanism ensure high reliability.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Type (actuator color)





No. of poles
Flat actuator (Orange)
Raised actuator (Orange)
Piano-actuator (Orange)
Quantity
per tube
Quantity
per tube
Quantity per
Unit box
2
73 A6D-2100 73 A6D-2103 100 A6DR-2100
3
54 A6D-3100 54 A6D-3103 - -
4
43 A6D-4100 43 A6D-4103 50 A6DR-4100
5
35 A6D-5100 35 A6D-5103 - -
6
30 A6D-6100 30 A6D-6103 50 A6DR-6100
7
26 A6D-7100 26 A6D-7103 - -
8
23 A6D-8100 23 A6D-8103 50 A6DR-8100
9
20 A6D-9100 20 A6D-9103 - -
10
19 A6D-0100 19 A6D-0103 50 A6DR-0100
Note: 1. The piano actuator model has a flat actuator inside.
  2. Contact your OMRON sales representatives to request special markings or designations.
  3. The quantity per tube applies only to A6Ds. A6DRs are packaged in a box.
  4. Order in multiples of the package quantity.
OrderingInformationRatings / CharacteristicsDimensions
Rating
30 mA at 30 VDC, 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to 70°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at 5 to 35°C)
Insulation resistance
100 MΩ min. (at 250 VDC)
Contact resistance
100 mΩ max. (initial value)
Dielectric strength
500 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 2,000 operations min.
Operating force
0.29 to 4.9 N {30 to 500 gf}
Weight
Flat and raised actuators: 0.28 g (2 poles), 0.45 g (4 poles),
0.65 g (6 poles), 0.80 g (8 poles), 1.0 g (10 poles)
Piano actuators: 0.53 g (2 poles), 0.8 g (4 poles), 1.2 g (6 poles),
1.7 g (8 poles), 2.2 g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Flat Actuator  
A6D-img100  
Raised Actuator
A6D-img103
No. of poles
Model
Dimension A±0.2
Flat Actuator
Raised Actuator
2 A6D-2100 A6D-2103 7.1
3 A6D-3100 A6D-3103 9.7
4 A6D-4100 A6D-4103 12.2
5 A6D-5100 A6D-5103 14.7
6 A6D-6100 A6D-6103 17.3
7 A6D-7100 A6D-7103 19.8
8 A6D-8100 A6D-8103 22.4
9 A6D-9100 A6D-9103 24.9
10 A6D-0100 A6D-0103 27.4


Piano Actuator
A6DR-img100
No. of poles
Model
Dimension A±0.2
2 A6DR-2100 7.1
4 A6DR-4100 12.2
6 A6DR-6100 17.3
8 A6DR-8100 22.4
10 A6DR-0100 27.4



Dimension of PCB dimensions (Top View)
(Single-sided PCB, t=1.2 to 1.6)


Internal connections
Contact Form (Top View)


Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.
Related Links
Technology
Application Guide