|
Rotary Types
A6RS Surface-mounting Rotary DIP
Low-cost, Surface-mounting Rotary DIP Switches
- Temperature-resistant resin allows use in peak
reflow temperatures of 260°C.
- Series includes flat and extended-shaft models.
- Two different types of terminal arrangement are
available to allow flexibility in the circuit design.
|
|
| Type and color of rotor
|
| |
| Number
of positions |
|
Terminal
arrangement |
Output
code |
|
Top-actuated, flat (white) |
Top-actuated, extended shaft (white) |
| Stick |
Embossed taping |
Stick |
Embossed taping |
 |
 |
 |
 |
| 10 |
4 × 1 |
Real code |
A6RS-
101RF |
A6RS-
101RF-P |
A6RS-
101RS |
A6RS-
101RS-P |
3 × 3 |
Real code |
A6RS-
102RF |
A6RS-
102RF-P |
A6RS-
102RS |
A6RS-
102RS-P |
| 16 |
4 × 1 |
Real code |
A6RS-
161RF |
A6RS-
161RF-P |
A6RS-
161RS |
A6RS-
161RS-P |
3 × 3 |
Real code |
A6RS-
162RF |
A6RS-
162RF-P |
A6RS-
162RS |
A6RS-
162RS-P |
Note: Switches are delivered in units of 48. Orders must be made in multiples of 48.
| Rating |
25 mA at 24 VDC |
| Ambient operating temperature |
-25ºC to 80ºC at 60%
max. (with no icing or condensation) |
| Ambient operating humidity |
35%
to 95% (at 5 to 35°C) |
| Insulation resistance |
100 MΩ min. (at 250 VDC) |
| Contact resistance |
200 mΩ max. (initial value) |
| Dielectric strength |
250
VAC for 1 minute between terminals of the same polarity |
| Vibration resistance |
Malfunction:
10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance |
Malfunction: Approx. 300 m/s2 |
| Electrical
life expectancy |
5,000 steps min. |
| Operating torque |
1.96
× 10-2 N·m max. |
| Weight |
4×1,
top-actuated: 0.64 g 3×3, top-actuated: 0.62 g (Add 0.13 g for the extended-shaft version of each model.) |
| Note: |
1. All units are in millimeters unless otherwise
indicated. |
| |
2. A tolerance of ±0.4 mm applies
to the above dimensions unless otherwise specified. |
Top-actuated Flat Models with
4×1 Terminal Arrangement |
 |
A6RS-101RF A6RS-101RF-P A6RS-161RF A6RS-161RF-P |
 |
|
|
Top-actuated Extended-shaft Models with 4×1 Terminal Arrangement |
 |
A6RS-101RS A6RS-101RS-P A6RS-161RS A6RS-161RS-P |
 |
|
|
Top-actuated Flat Models with 3×3
Terminal Arrangement |
 |
A6RS-102RF A6RS-102RF-P A6RS-162RF A6RS-162RF-P |
 |
|
|
Top-actuated Extended-shaft Models with 3×3 Terminal Arrangement |
 |
A6RS-102RS A6RS-102RS-P A6RS-162RS A6RS-162RS-P |
 |
|
|
Switches
Products Lineup
Relational Contents
Contact Us
|