|
Rotary Types
A6R/RV Rotary DIP Switch
Low-cost Rotary DIP Switches
- Series includes top-actuated, side-actuated, flat, and extended-shaft models.
- The rotor has an O-ring sealed construction that prevents the ingress of dirt and dust.
- Two different types of terminal arrangement are available for each model to allow flexibility in the circuit design.
|
|
| Type (rotor color)
|
|
Appearance
|
| Number
of positions |
Quantity
per stick |
Terminal
arrangement |
Output
code |
|
Top-actuated,
flat (White) |
Top-actuated,
extended shaft
(White) |
Side-actuated,
flat (White) |
Side-actuated,
extended shaft
(White) |
 |
 |
 |
|
| 10 |
48 |
4 × 1 |
Real code |
A6R-101RF |
A6R-101RS |
A6RV-101RF |
A6RV-101RS |
| 3 × 3 |
Real code |
A6R-102RF |
A6R-102RS |
A6RV-102RF |
A6RV-102RS |
| 16 |
48 |
4 × 1 |
Real code |
A6R-161RF |
A6R-161RS |
A6RV-161RF |
A6RV-161RS |
| 3 × 3 |
Real code |
A6R-162RF |
A6R-162RS |
A6RV-162RF |
A6RV-162RS |
Note: Switches are delivered in units of 48. Orders must be made in multiples of 48.
| Rating |
25 mA at 24 VDC |
| Ambient operating temperature |
-25ºC to 80ºC(with no icing or condensation) |
| Ambient operating humidity |
35%
to 95% |
| Insulation resistance |
100 MΩ min. (at 250 VDC) |
| Contact resistance |
200 mΩ max. (initial value) |
| Dielectric strength |
250
VAC for 1 minute between terminals of the same polarity |
| Vibration resistance |
Malfunction:
10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance |
Malfunction: Approx. 300 m/s2 |
| Electrical
life expectancy |
5,000 steps min. |
| Operating torque |
1.96
× 10-2 N·m max. |
| Weight |
4×1,
top-actuated: 0.64 g 3×3, top-actuated: 0.62 g
4×1, side-actuated: 0.8 g
3×3, side-actuated: 0.83 g
(Add 0.13 g for the extended-shaft version of each model.) |
| Note: |
1. All units are in millimeters unless otherwise indicated. |
| |
2. A tolerance of ±0.4 mm applies to the above dimensions unless otherwise specified. |
Top-actuated Flat Models with
4×1 Terminal
Arrangement |
 |
A6R-101RF A6R-161RF |
 |
Top-actuated Extended-shaft Models with 4×1 Terminal Arrangement |
 |
A6R-101RS A6R-161RS |
 |
Top-actuated Flat Models with 3×3
Terminal Arrangement |
 |
A6R-102RF A6R-162RF |
 |
Top-actuated Extended-shaft Models with 3×3 Terminal Arrangement |
 |
A6R-102RS A6R-162RS |
 |
Side-actuated Flat Models with 4×1l Terminal Arrangement |
 |
A6RV-101RF A6RV-161RF |
 |
Side-actuated Extended-shaft Models with 4×1 Terminal Arrangement |
 |
A6RV-101RS A6RV-161RS |
 |
Side-actuated Flat Models with 3×3 Terminal Arrangement |
 |
A6RV-102RF A6RV-162RF |
 |
Side-actuated Extended-shaft Models with 3×3 Terminal Arrangement |
 |
A6RV-102RS A6RV-162RS |
 |
| PCB Cutout Dimensions |
|
 |
|
Switches
Products Lineup
Relational Contents
Contact Us
|