|
Slide Types
A6H Half-pitch DIP Switch
Ultra-low Profile, Half-pitch, Surface-mounting DIP Switch
- Very low profile of 1.55 mm.
- Mounting space reduced by 63% (compared with conventional models).
- Washable, seal tape models available.
- Embossed taping models available.
|
|
| Type (striker color)
|
| No. of poles |
Quantity per stick |
|
Standard models (White) |
Models with seal tape (White) |
 |
 |
| Stick models |
Embossed taping models (See note.) |
| 4 |
75 |
A6H-4101 |
A6H-4102 |
A6H-4102-P |
| 6 |
54 |
A6H-6101 |
A6H-6102 |
A6H-6102-P |
| 8 |
40 |
A6H-8101 |
A6H-8102 |
A6H-8102-P |
| 10 |
33 |
A6H-0101 |
A6H-0102 |
A6H-0102-P |
Note: Embossed taping models are packaged in units of 4,000. Orders must be made in multiples of 4,000. Switches are not sold individually.
| Switching capacity |
25
mA at 24 VDC 10 µA (minimum current) at 3.5 VDC |
| Ambient temperature |
Operating: -20 to 70ºC
(with no icing or
condensation) Storage: -40 to 85ºC (with no icing or condensation) |
| Ambient humidity |
Operating:
35% to 90% |
| Insulation resistance |
100 MΩ min. (at
250 VDC) |
| Contact resistance |
200 mΩ max. (initial
value) |
| Dielectric strength |
300
VAC for 1 min between terminals of the same polarity, and between
terminals of different
polarity |
| Vibration resistance |
Malfunction:
10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance |
Malfunction:
300 m/s2 min. |
| Life expectancy |
Mechanical:
1,000 operations min. Electrical: 1,000 operations min. |
| Operating force |
0.29 to 0.49 N |
| Enclosure rating |
Equivalent to IP40 |
| Weight |
0.09 g (4 poles) 0.12 g (6 poles) 0.15 g (8 poles) 0.18 g (10 poles) |
| Note: |
1. All units are in millimeters unless otherwise indicated. |
| |
2. Unless otherwise specified, a tolerance of ±0.4 mm
applies to all dimensions. |
| Standard |
 |
A6H- 101 |
 |
With Seal Tape |
A6H- 102 A6H- 102-P |
 |
|
No. of poles
|
Model |
Dimension A |
| 4 |
A6H-4101 |
A6H-4102 |
6.31 |
| 6 |
A6H-6101 |
A6H-6102 |
8.85 |
| 8 |
A6H-8101 |
A6H-8102 |
11.39 |
| 10 |
A6H-0101 |
A6H-0102 |
13.93 |
|
|
Internal Connections (Top View)  |
|
Switches
Products Lineup
Relational Contents
Contact Us
|