Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Slide Types

Search by product list
A6D/A6DR DIP Switch (Slide Type)
High Performance DIP Switches with Dustproof Construction (Internally Sealed)
  • Dustproof construction yields superior contact reliability.
  • Designed to DIP (Dual Inline Package) standards and allows automatic mounting with IC insertion machines (Flat actuator types only).
  • Smooth, sure switching action.
  • Gold-plated twin contacts and a slide-type, selfcleaning mechanism ensure high reliability.
XF2C
JPN
2D3D
OrderingInformationRatings / CharacteristicsDimensions
Type
(striker color)




No. of
poles
Quantity
per stick
(See
note 3.)
Flat actuator (Yellow)
Raised actuator (Yellow)
Side actuator (Yellow)
4
43
A6D-4100 A6D-4103 A6DR-4100
6
30
A6D-6100 A6D-6103 A6DR-6100
8
23
A6D-8100 A6D-8103 A6DR-8100
10
19
A6D-0100 A6D-0103 A6DR-0100
Note: 1. The side-actuator model has a flat actuator inside.
  2. Contact your OMRON sales representatives to request special markings or designations.
  3. The quantity per stick applies only to A6Ds. A6DRs are packaged 50 to a box.
OrderingInformationRatings / CharacteristicsDimensions
Switching capacity
100 mA at 5 VDC and 30 mA at 30 VDC (switching current)
10 µA at 3.5 VDC (minimum current)
Ambient temperature
Operating: -20 to 70ºC (no icing)
Ambient humidity
35 to 90%
Insulation resistance
100 MΩ min. (at 250 VDC)
Contact resistance
100MΩ max. (initial value)
Dielectric strength
500 VAC for 1 minute between terminals of the same polarity, and between terminals of different polarity
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Life expectancy
Mechanical: 5,000 operations min. Electrical:2,000 operations min.
Operating force
4.90 N max.
Weight
Flat and raised actuators: 0.45 g (4 poles), 0.65 g (6 poles), 0.80 g (8 poles), 1.0 g (10 poles)
Side-actuators: 0.8 g (4 poles), 1.2 g (6 poles), 1.7 g (8 poles), 2.2 g (10 poles)
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all thedimensions.
Flat Actuator
A6D-img100
A6A:Dimensions1
Model
Dimension A±0.2
A6D-4100 12.2
A6D-6100 17.3
A6D-8100 22.4
A6D-0100 27.4


Raised Actuator
A6D-img103
A6A:Dimensions1
Model
Dimension A±0.2
A6D-4103 12.2
A6D-6103 17.3
A6D-8103 22.4
A6D-0103 27.4

Side Actuator
A6DR-img100
A6A:Dimensions1
Model
Dimension A±0.2
A6DR-4100 12.2
A6DR-6100 17.3
A6DR-8100 22.4
A6DR-0100 27.4


Mounting holes
(top view)

Internal connections (top view)

Precautions
Be sure to refer to Safety Precautions on proper use.