|
Dome Arrays
B3DA Ultra-low Profile Dome Array
Ultra-low Profile Dome Array with Dust-Proof Construction and Crisp Clicking Action
- No soldering required. Attach directly to PCB to make an ultra-low profile tactile switch.
- Matrix adhesive used to create highly dust-proof construction with good ventilation. Omron’s unique circular contact action ensures a high level of resistance to foreign matter.
- Lower profile, lighter weight, and crisp clicking action.
- Customization of Dome Array available upon request (i.e., silver plating, number of contacts, shpae, etc.)
 |
|
|
|
Updated October 24, 2011
|
This web page provides an excerpt from a datasheet.
Refer to Datasheet and other applicable documents for more information.
Specifications
| Item |
Model
|
| 4-mm dia. versions |
5-mm dia. versions |
| Diameter |
4 mm dia. |
5 mm dia. |
| Operating force (OF) |
1.57±0.49 N {160±50 gf} |
| Releasing force (RF) |
0.2 N {20 gf} min. |
| Pretravel (PT) |
0.2±0.1 mm |
| Height |
0.25±0.1 mm |
| Durability |
500,000 operations min. |
1,000,000 operations min. |
| Switching capacity |
10 mA, 12 VDC (resistive)
Recommended min. load: 1 mA, 3 VDC (resistive) |
| Ambient operating temperature |
−40 to 80°C (at 60% RH max.) with no icing or condensation. |
| Ambient storage humidity |
10% to 90% (at 40°C max.) |
| Material |
Stainless steel |
| Plating |
Unplated. silver |
Note: Contact dome specifications not shown in this table are also available. Consult Omron for customization requirements.
Note: All units are in millimeters, unless otherwise in diated.
Recommended Contact Form
4-mm Diameter Contact Dome
 |
5-mm Diameter Contact Dome
 |
|
Switches
Product Lineup
Support
Related Links


|