Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Dome Arrays

Search by product list

B3D Ultra-low Profile Dome Key

Single-key Type Added to Series of B3DA Ultra-low Profile Dome Arrays

  • No soldering required. Attach directly to PCB to make an ultra-low profile tactile switch. Construction provides strong resistance to static electricity by having no soldered terminals.
  • Matrix adhesive used to create highly dust-proof construction with good ventilation.
  • Lower profile, lighter weight, and crisp clicking action.
  • OMRON’s unique circular contact action ensures a high level of resistance to foreign matter.
This web page provides an excerpt from a datasheet.
Refer to Datasheet and other applicable documents for more information.
OrderingInformationDimensions
Specifications
Item Model
B3D-4112
B3D-5112
Diameter of contact dome 4-mm dia. 5-mm dia.
Operating force (OF) 1.67±0.49 N {170±50 gf}
Releasing force (RF) 0.2 N {20 gf} min.
Pretravel (PT) 0.2±0.1 mm
Thickness 0.3±0.1 mm
Durability 500,000 operations min. 1,000,000 operations min.
Switching capacity 10 mA, 12 VDC (resistive load)
(recommended minimum load: 1 mA, 3 VDC (resistive load))
Ambient operating temperature −40 to 80°C (60%RH) (with no icing or condensation)
Ambient storage humidity 10% to 90% (at 40°C max.)
Contact dome Stainless steel
Plating Silver
Note:  The Dome Keys are sold in units of 500 (20 sheets, with 25 Dome Keys per sheet). Order in multiples of 500 Dome Keys.

Recommended Contact Form
4-mm Diameter Contact Dome (B3D-4112)
B3D : Recommended Contact Form
5-mm Diameter Contact Dome (B3D-5112)
B3D : Recommended Contact Form
OrderingInformationDimensions
Note: All units are in millimeters unless otherwise indicated. Unless otherwise specified a tolerance of ±0.4mm applies all dimensions.
B3D-4112
B3DA:Dimensions1

B3D-5112
B3DA:Dimensions2
Related Links
Technology
Application Guide