Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Double Sealed Types

Search by product list
B3WN Tactile Switch (Double-sealed Type)
Double-sealed Construction Ensures Watertight and Dust-tight Performance
  • Sealed construction conforming to IP67 (IEC-529) provides high reliability in dusty or humid environments.
  • As compact as 8 mm × 8 mm.
  • Allows the use of radial-taping part insertion machines.
XF2C
JPN
2D3D
OrderingInformationRatings / CharacteristicsDimensions
Model
Height
Operating force (OF)
Model without ground terminal
Minimum order unit
13mm 1.96 N {200 gf}  B3WN-6002(S) 1,000 Switches
Note: Orders must be made in multiples of the minimum order unit (multiples of 1,000). Switches are not sold individually.
OrderingInformationRatings / CharacteristicsDimensions
Switching capacity 50 mA, 12 VDC (resistive load)
Ambient temperature Operating: -25ºC to 85ºC (with no icing)
Ambient humidity Operating: 35% to 85%
Contact configuration SPST-NO
Contact resistance 100 mΩmax. (initial value) (rated: 1 mA, 5 VDC)
Insulation resistance 100 MΩmin. (at 100 VDC)
Dielectric strength 250 VAC, 50/60Hz for 1 min
Bounce time 10 ms max.
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Destruction: 784 m/s2 {approx. 80G} max.
Malfunction: 100 m/s2 {approx. 10G} max.
Life expectancy 100,000 operations min.
Weight Approx. 0.7 g
OrderingInformationRatings / CharacteristicsDimensions
Note:  All units are in millimeters unless otherwise indicated. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
B3WN-6002 (S)
B3WN:Dimensions1
Operating Characteristics
Item
B3WN-6002 (S)
Operating force (OF) 1.96±0.67 N {200±70 gf}
Releasing force (RF) 0.49 N {50 gf} min.
Pretravel (PT)
0.3 +0.2 mm
-0.1
Precautions
Be sure to refer to Safety Precautions on proper use.