|
S.M.D Types
B3SN Tactile Switch (Sealed S.M.D Type)
Designed as Surface-mounting Device (S.M.D) Meeting High-density Mounting Requirements
- Designed as Surface-mounting Device (S.M.D) Meeting High-density Mounting Requirements
- Compact and more than 1 mm thinner than conventional tactile switches.
- Available with ground terminals for protection against static electricity.
- Sealed construction conforming to IP64 (IEC-529) provides high reliability in dusty or humid environments.
|
|
| Type |
Bags |
Embossed tape (see note) |
| Without ground terminal |
B3SN-3012 |
B3SN-3012P |
| With ground terminal |
B3SN-3112 |
B3SN-3112P |
Note: Switches in bags must be ordered in units of 100 pieces, and Switches on embossed tape must be ordered in units of 3,000 pieces.
| Switching capacity |
1 to 50 mA, 5 to 24 VDC
(resistive load) |
| Ambient temperature |
Operating: -25ºC to 70ºC
(with no icing) |
| Ambient humidity |
Operating: 35% to 85% |
| Contact configuration |
SPST-NO |
| Contact resistance |
100 mΩ max. (initial
value) (rated: 1 mA,
5 VDC) |
| Insulation resistance |
100 MΩ min. (at 250 VDC) |
| Dielectric strength |
250 VAC, 50/60 Hz for
1 min |
| Bounce time |
5 ms max. |
| Vibration resistance |
Malfunction: 10 to 55
Hz, 1.5-mm double amplitude |
| Shock resistance |
Destruction: 1,000 m/s2
{approx. 100G} max. |
| Life expectancy |
100,000 operations min. |
| Weight |
Approx. 0.2 g |
| Note: 1. |
All units are in millimeters unless otherwise indicated. Unless
otherwise specified, a tolerance of ±0.4 mm applies to
all dimensions. |
| Note: 2. |
No terminal numbers are indicated on the Switches. The numbers used
for terminals in the following graphics are indicated in the "Bottom
View" diagram below. In this diagram, the Switch is rotated
so that the terminals are on the right and left-hand sides, and
the OMRON logo appears the right way up. |
Without Ground Terminal B3SN-3012 B3SN-3012P
With Ground Terminal B3SN-3112 B3SN-3112P
Operating Characteristics
| Operating force (OF) |
1.57±0.49 N {160±50 gf} max. |
| Releasing force (RF) |
0.29 N {30 gf} min. |
| Pretravel (PT) |
0.25±0.15 mm |
Precautions Be sure to refer to Safety Precautions on proper use.
|
Switches
Products Lineup
Relational Contents
Contact Us
|