Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

S.M.D Types

Search by product list
B3SL Middle Stroke Tactile Switch
Surface-mounting Sealed Tactile Switch. Middle Stroke and Crisp Clicking Action.
  • Sealed construction conforming to IP64 (IEC 60529) provides high contact reliability in dusty environments.
  • Crisp click feeling and middle stroke with rubber plunger.
  • Tape packing is available.
B3SL
JPN
OrderingInformationRatings / CharacteristicsDimensions
Type
Plunger
Height
Operating force (OF) Embossed tape
Model Minimum order
6 × 6 mm B3SL Series
(Flat type)
3.4 mm 1.96 N {200 gf} B3SL-1002P 2,000

(Flat type)
5.1 mm B3SL-1022P 1,400
Note: Orders must be made in multiples of the minimum order. Switches are not sold individually.
OrderingInformationRatings / CharacteristicsDimensions
Item B3SL-1002P B3SL-1022P
Switching capacity 1 to 50 mA at 5 to 12 VDC (resistive load)
Ambient operating temperature -25 to 90ºC at 60% max. (with no icing or condensation)
Ambient operating humidity 35% to 85% (at 5 to 35ºC)
Contact configuration SPST-NO
Contact resistance 100 mΩ max. (initial value) (for 1 mA at 5 VDC)
Insulation resistance 100 MΩ min. (at 250 VDC)
Dielectric strength 250 VAC, 50/60 Hz for 1 min
Bounce time 5 ms max.
Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Destruction: 1,000 m/s2 {approx. 100 G} max
Durability 100,000 operations min.
Operating force 30 N max.
OrderingInformationRatings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

B3SL-1002P

B3SL:Dimensions1


B3SL-1022P




Operating Characteristics

Item
Operation type
B3SL-1002P B3SL-1022P
Operating force (OF) 1.96±0.49 N. {200±50 gf}
Releasing force (RF) 0.35 N min. {35 gf}
Pretravel (PT) 0.3±0.2 mm 0.5±0.2 mm

Unless otherwise specified, a tolerance of ±0.2 mm applies to all dimensions.