Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

S.M.D Types

Search by product list
B3S Tactile Switch (Sealed S.M.D Type)
Surface-mounting Tactile Switch for High-density Packaging
  • Dust-sealed construction provides high reliability in locations exposed to dust.
  • S.M.D Tactile Switch ideal for high-density mounting.
  • Sealed construction conforming to IP64 (IEC- 529). Can be washed after soldering.
  • Ground terminal available to protect against static electricity.
B3S
JPN
OrderingInformationRatings / CharacteristicsDimensions
6 × 6-mm-type B3S-1000
Operating force (OF) Height
Without Ground Terminal With Ground Terminal
Bags (100 Switches) Embossed tape (1,000 Switches) Bags (100 Switches) Embossed tape (1,000 Switches)
Standard-force 1.57 N {160 gf} 4.3 mm B3S-1000 B3S-1000P B3S-1100 B3S-1100P
High-force 2.25 N {230 gf} B3S-1002 B3S-1002P B3S-1102 B3S-1102P
Note: Switches in bags must be ordered in units of 100 Switches, and Switches on embossed tape must be ordered in units of 3,000 Switches.
OrderingInformationRatings / CharacteristicsDimensions
Switching capacity 5 to 24 VDC, 1 to 50 mA (resistive load)
Insulation voltage 30 VDC
Ambient temperature Operating: -25ºC to 70ºC (with no icing)
Ambient humidity Operating: 35% to 85%
Contact configuration SPST-NO
Contact resistance 100 mΩ max. (initial value) (rated: 1 mA, 5 VDC)
Insulation resistance 100 MΩ min. (at 250 VDC)
Dielectric strength 500 VAC, 50/60 Hz for 1 min
Bounce time 5 ms max.
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Destruction: 1,000 m/s2 {approx. 100G} max.
Malfunction: 100 m/s2 {approx. 10G} max.
Life expectancy Standard force models (1.57 N): 500,000 operations min.
High-force models (2.25 N): 300,000 operations min.
Weight Approx. 0.3 g
OrderingInformationRatings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Without Ground Terminal
B3S-1000
B3S-1002
B3S:Dimensions1

With Ground Terminal
B3S-1100
B3S-1102
B3S:Dimensions2

Operating Characteristics
Item B3S-1 00 B3S-1 02
Operating force (OF) 1.57 N {160 gf} max. 2.25 N {230 gf} max.
Releasing force (RF) 0.2 N {20 gf} min. 0.49 N {50 gf} min.
Pretravel (PT)
0.25 +0.2 mm
-0.1

Precautions
Be sure to refer to Safety Precautions on proper use.