Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Hinged Types

Search by product list
B3J Tactile Switch (Hinged Type)
Hinged Design Developed through Ergonomics
  • Quick, superior snap action through hook-type hinge construction.
  • Available with 1 or 2 LEDs or without LEDs.
  • The hinge button is available in a wide variety of colors (five standard colors).
XF2C
JPN
2D3D
OrderingInformationRatings / CharacteristicsDimensions
Color of hinged button No LED One LED Two LEDs (left and right)
Red Yellow Green Red/Yellow Red/Green Yellow/Green
Light gray B3J-1000 B3J-2000 B3J-3000 B3J-4000 B3J-5000 B3J-6000 B3J-7000
Black B3J-1100 B3J-2100 B3J-3100 B3J-4100 B3J-5100 B3J-6100 B3J-7100
Orange B3J-1200 B3J-2200 B3J-3200 B3J-4200 B3J-5200 B3J-6200 B3J-7200
Yellow B3J-1300 B3J-2300 B3J-3300 B3J-4300 B3J-5300 B3J-6300 B3J-7300
Blue B3J-1400 B3J-2400 B3J-3400 B3J-4400 B3J-5400 B3J-6400 B3J-7400
OrderingInformationRatings / CharacteristicsDimensions
Switching capacity 1 to 50 mA, 5 to 24 VDC (resistive load)
Ambient temperature -25ºC to 70ºC (with no icing)
Ambient humidity 35% to 85%
Contact configuration SPST-NO
Contact resistance 100 mΩ max. (rated: 1 mA, 5 VDC)
Insulation resistance 100 MΩ min. (at 250 VDC)
Dielectric strength 500 VAC, 50/60 Hz for 1 min
Bounce time 5 ms max.
Vibration resistance Malfunction: 10 to 55 Hz,1.5-mm double amplitude
Shock resistance Destruction: 1,000 m/s2 {approx. 100G} max.
Malfunction: 100 m/s2 {approx. 10G} max.
Life expectancy 3,000,000 operations min.
Weight Approx. 1.5 to 1.7 g
OrderingInformationRatings / CharacteristicsDimensions
Note:  All units are in millimeters unless otherwise indicated. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Types with no LED
B3J-100
B3J:Dimensions1

1 LED Types
B3J-200
B3J-300
B3J-400
B3J:Dimensions2

2 LED Types
B3J-500
B3J-600
B3J-700
B3J:Dimensions3


Operating Characteristics
Operating force (OF) 1.27±0.49 N {130±50 gf}
Releasing force (RF) 0.29 N {30 gf} min.
Pretravel (PT)
0.3 +0.2 mm
-0.1

Built-in LED Performance
Item
Red
Yellow
Green
Forward voltage VF Standard value (V) 2.0 2.0 2.1
Forward current IF Standard value (mA) 20 20 20
Permissible loss P Absolute maximum value(mW) 84 84 84
Reverse voltage VR Absolute maximum value(V) 5 5 5
Note:  Since the built-in LED does not contain any limiting resistors, externally connect limiting resistors within the limits shown in the above table.


Precautions
Be sure to refer to Safety Precautions on proper use.