Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Basic Switch Common Accessories

Search by product list

D3V/V/VX/D2MV/D2RV
Common Accessories

This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
 
Actuators (Sold Separately)
Actuators are supplementary components used when operating the Switch using cams or dogs or when transmitting mechanical movements that are not in alignment with the switch plunger. The VAL models are suitable for cases where a Switch is operated by a rotary cam or sliding devices with relatively low operation frequency. The VAM models are designed to operate in reverse movements and have high shock and vibration resistance. Since the OT of these models is rather large, these models can be used for automatic control or door switches of machining tools. The VAV models can be used for cases where a small OF is required.

Note: 1. These Actuators do not include Switches.
2. Switches with the mounting holes shown below can be used except for special models.

Separators (Insulation Sheet) (Sold Separately)
Applicable Switches Thickness Model
D3V,V,VX,D2MV
D2RV,D2VW,D2RV
0.18
Separator for V0.18
0.25
Separator for V0.25
Note:The Separator is made of epoxy alkyd/varnish tetron cloth and has heat-resistant temperature of 130°C.

Separator for V




Dimensions
Note: 1. All units are in millimeter unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  3. For operating characteristics of models not listed above, consult your OMRON sales representative.
  4. The operating characteristics are for operation in the A direction ().
  5. Model numbers are for the Actuator only.


Leaf Spring
VAL (Designed for models of OF 200 gf and greater)

In the case of V-15-1A5
OF max.
RF min.
2.26 N { 230 gf}
0.49 N {50 gf}
OT min.
MD max.
0.8mm
0.4mm
FP max.
OP
17 mm
14.9±0.5 mm
Simulated Leaf Spring
VAL12 (Designed for models of OF 200 gf and greater)

In the case of V-15-1A5
OF max.
RF min.
2.26 N { 230 gf}
0.49 N {50 gf}
OT min.
MD max.
0.8 mm
0.4 mm
FP max.
OP
22.9 mm
20.5±0.8 mm
Roller Leaf Spring
VAL2, VAL02 (Designed for models of OF 200 gf max.)

In the case of V-15-1A5
OF max.
RF min.
2.26 N { 230 gf}
0.49 N {50 gf}
OT min.
MD max.
0.8 mm
0.4 mm
FP max.
OP
22.6 mm
20.5±0.5 mm
Long Hinge Lever
VAV

In the case of V-15-1A5
OF max.
RF min.
0.34 N { 35 gf}
0.04 N {4 gf}
PT max.
OT min.
MD max.
7.6 mm
3 6 mm
4.7 mm
OP Approx. 10.6mm
Hinge Wire Lever
VAV-5 (Designed for models of OF 25 gf max.)

In the case of VX-5-1A2
OF max.
RF min.
0.03 N { 2.8 gf}
0.002 N {0.2 gf}
PT max.
OT min.
MD max.
16 mm
2 mm
5 mm
OP Approx. 16.7mm
Hinge Roller Lever
VAV2

In the case of V-15-1A5
OF max.
RF min.
0.74 N { 75 gf}
0.09 N {9 gf}
PT max.
OT min.
MD max.
4.8 mm
1 5 mm
1.2 mm
OP 18.6±1.6 mm
Reverse Long Hinge Lever
VAM

In the case of V-15-1A5
OF max.
RF min.
1.96 N { 200 gf}
0.29 N {30 gf}
OT min.
MD max.
7 mm(reference value)
5 mm
FP max.
OP
45 mm
20±9 mm
Reverse Hinge Lever
VAM21

In the case of V-15-1A5
OF max.
RF min.
3.53 N { 360 gf}
0.69 N {70 gf}
OT min.
MD max.
5 mm(reference value)
4 mm
FP max. 30 mm
OP 20±4 mm
Reverse Roller Modified Lever
VAM-1

In the case of V-15-1A5
OF max.
RF min.
2.94 N { 300 gf}
0.39 N {40 gf}
OT min.
MD max.
5 mm(reference value)
6 mm
FP max.
OP
47 mm
30±5 mm
Reverse Hinge Roller Lever
VAM22

In the case of V-15-1A5
OF max.
RF min.
3.53 N { 360 gf}
0.69 N {70 gf}
OT min.
MDmax.
3 mm(reference value)
4 mm
FP max.
OP
38 mm
31.3±3 mm
Reverse Long Hinge Roller Lever
VAM2

In the case of V-15-1A5
OF max.
RF min.
2.45 N { 250 gf}
0.39 N {40 gf}
OT min.
MD max.
7 mm(reference value)
6 mm
FP max.
OP
48 mm
31±6 mm
Related Links
Technology
Application Guide