Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Surface Mount Detection Switches

Search by product list

D3SH Surface Mount Detection Switch

The smallest detection switch in the world. (OMRON's data as of June 2006. )

  • Ultra small size and ultra low profile contributing to down-sizing of sets devices.(3.0 × 3.4 × 0.9 mm (W × D × H))
  • Horizontal 2-way detection and long stroke for easy installation are available.
  • Meet a variety of applications by contact and lever variations.
  • RoHS Compliant
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Standard Lever Models
Contact form
Direction of Operation Boss of
Positioning
Model Packing
form
SPST-NO Right With Boss D3SH-A1R Embossed
tape packing
(see note)
Without Boss D3SH-A0R
Left With Boss D3SH-A1L
Without Boss D3SH-A0L
SPST-NC Right With Boss D3SH-B1R
Without Boss D3SH-B0R
Left With Boss D3SH-B1L
Without Boss D3SH-B0L
Note: Minimum packing unit is 1,000 pcs./reel.

Long Lever Models
Contact form
Direction of Operation Boss of
Positioning
Model Packing
form
SPST-NO Right With Boss D3SH-A1R1 Embossed
tape packing
(see note)
Without Boss D3SH-A0R1
Left With Boss D3SH-A1L1
Without Boss D3SH-A0L1
SPST-NC Right With Boss D3SH-B1R1
Without Boss D3SH-B0R1
Left With Boss D3SH-B1L1
Without Boss D3SH-B0L1
Note: Minimum packing unit is 1,000 pcs./reel.
OrderingInformationRatings / CharacteristicsDimensions
Ratings
Rated voltage Resistive load
5 VDC 1 mA
Note: The ratings values apply under the following test conditions:
 
Ambient temperature : 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min

Characteristics
Operating speed
1 mm to 300 mm/s
Operating frequency
Mechanical: 20 operations/min max.
Electrical: 20 operations/min max.
Insulation resistance
100 MΩ min. (at 100 VDC)
Contact resistance (initial value)
3 Ω max.
Dielectric strength
100 VAC for 1 min between terminals of same polarity
Vibration resistance
(See note 2)
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
(See note 2)
Destruction: 1000 m/s2 {approx. 100 G} max.
Malfunction: 300 m/s2 {approx. 30 G} max.
Durability
(see note 3)
Mechanical: 150,000 operations min. (20 operations/min.)
Electrical: 100,000 operations min. (20 operations/min.)
Ambient operating temperature
-25ºC to 85ºC (at ambient humidity of 60 % max.) (with no icing or condensation)
Ambient operating humidity
85 % max.(for 5ºC to 35ºC)
Weight
Approx. 0.02 g
Note: 1.The data given above are initial values.
  2. The values apply at the total travel position. Contact opening or closing time is within 1ms.
  3. For testing conditions, consult your OMRON sales representative.
OrderingInformationRatings / CharacteristicsDimensions
Standard Lever Models
Model
D3SH-□□R
D3SH-□□L
Operating force (OF) max.
0.3 N {31 gf}
Free position (FP)
Operating position (OP)
Total travel position (TTP)
5.4 ± 0.2 mm
5.0 ± 0.2 mm
3.8 ± 0.15 mm
Right operating - without Boss
D3SH-□0R
img
 


Left operating - without Boss
D3SH-□0L
 

Right operating - with Boss
D3SH-□1R
 

Left operating - with Boss
D3SH-□1L
 
Long Lever Models
class="spec_table">
Model
D3SH-□□R1
D3SH-□□L1
Operating force (OF) max.
0.24 N {24 gf}
Free position (FP) Operating position (OP) Total travel position (TTP)
5.9 ± 0.3 mm
5.4 ± 0.3 mm
3.8 ± 0.2 mm

Right operating - without Boss
D3SH-□0R1
 

Left operating - without Boss
D3SH-□0L1
 

Right operating - with Boss
D3SH-□1R1
 

Right operating - with Boss
D3SH-□1L1
 
Related Links
Technology
Application Guide