|
Door Switches / Power Switches
D3D Miniature Door Switch
Unique Mechanism Allows Switching of Both Micro Loads and Power Loads
- Choose from plunger or lever as the actuator type.
- Low operating force of 2 N max.
- Quick-connection terminals for easier wiring.
- High contact reliability ensured with gold crossbar contacts.
- RoHS Compliant
 |
|
|
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Actuator |
Contact form |
| SPDT |
SPST-NC |
SPST-NO |
Plunger  |
D3D-111 |
D3D-121 |
D3D-131 |
Lever  |
D3D-211 |
D3D-221 |
D3D-231 |
Contact form
Ratings
| Rated voltage |
Resistive load |
|
125VAC
|
1A
|
|
250VAC
|
0.5A
|
| Note: |
The ratings values apply under the following test conditions. |
| |
| Ambient temperature: |
20±2ºC |
| Ambient humidity: |
65±5% |
| Operating frequency: |
20 operations/min |
|
Characteristics
| Operating speed |
7.5 mm to 500 mm/s |
| Operating frequency |
Mechanical:120 operations/min max. Electrical: 30 operations/min max. |
| Insulation resistance |
100 MΩ min. (at 500 VDC) |
| Contact resistance (initial
value) |
100 mΩ max. |
| Dielectric strength |
1,000 VAC, 50/60 Hz for
1 min between terminals
of the same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal
parts and ground, and between each terminal and non-current-carrying metal parts |
| Vibration resistance |
Malfunction: 10 to 55
Hz, 1.5-mm double amplitude |
| Shock resistance (See note 2) |
Destruction:490 m/s2 max. Malfunction:300 m/s2 max. |
| Durability (See note 3) |
| Mechanical: |
300,000 operations min. (60 operations/min) |
| Electrical: |
50,000 operations min. (20 operations/min) |
|
| Degree of protection |
IEC IP00 |
| Degree of protection against electric shock |
D3D-1 models (plunger
models):Class II D3D-2 models (lever models): Class 0 |
| Proof tracking index
(PTI) |
600 |
| Ambient operating temperature |
−30°C to 60°C (at ambient humidity of 60% max.)
(with no icing or condensation) |
| Ambient operating humidity |
85% max. |
| Weight |
Approx. 4 g |
| Note: |
1.The data given above are initial values. |
| |
2. The contacts do not open or close for
more than 1 ms. |
| |
3. For testing condition, consult your OMRON sales representative. |
|