|
Door Switches
D2T Door Interlock Switch
Compact DPST-NO Door Switch
- Incorporates two circuits for power loads and micro loads. Micro load circuit uses twin contacts.
- Compact size, with an operating force of only 3.24 N {330 gf}.
- Panel- or screw-mounted with ease.
 |
|
|
|
|
|
Updated March 23, 2009
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Actuator(see note) |
Right-angled solder terminals |
Straight solder terminals |
Pin plunger  |
D2T-T1 |
D2T-T1S |
Hinge lever  |
D2T-LT1 |
D2T-LT1S |
| Note: |
The actuator of the D2T is identical to that
used for OMRON's V Snap-action Switches. The actuator can be
replaced with other types of actuators. Consult your OMRON representatives
for details. |
Contact Form (DPST-NO)
| Note: |
The circuit switching power loads has a snap-action mechanism and the circuit switching micro loads has a slow-action mechanism. |
Ratings
| |
Rated voltage |
Resitive load |
| Between terminals 1 and 2 Between terminals 3 and 4 |
250VAC 125VAC |
5A 0.1 A |
| Note: |
The ratings values
apply under the following trest conditions. |
| |
| Ambient
temperature: |
20±2ºC |
| Ambient
humidity: |
65±5% |
| Operating
frequency: |
20 operations/min |
|
Characteristics
| Operating speed |
10
to 500 mm/s (pin plunger models) |
| Operating frequency |
Mechanical:
120 operations /min max. Electrical: 60 operations /min max. |
| Insulation resistance |
100 MΩ min. (at 500 VDC) |
| Contact resistance (initial
value) |
Between terminals 1 and
2: 50 mΩ max. Between terminals 3
and 4: 100 m Ω max. |
| Dielectric strength (see note 2) |
1,000 VAC for 1 min 50/60
Hz between terminals of same
polarity 1,500 VAC for 1 min 50/60
Hz between current-carrying metal part and ground (see note 1),
between each terminal and non-current-carrying
metal part, and between terminals
of different polarity |
| Vibration resistance (see note 3) |
Malfunction:
10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance (see note 3) |
Destruction:1,000m/s2{approx.100G} max. Malfunction:
300 m/s2 {approx.
30G} max. |
| Durability (see note
4) |
| Mechanical: |
100,000 operations min.(60 operations/min) |
| Electrical: |
100,000 operations min.(30 operations/min) |
|
| Degree of protection |
IEC IP 40 |
| Degree of protection against
electric shock |
Class I |
| Proof tracking index (PTI) |
175 |
| Ambient operating temperature |
-25ºC to 85ºC
(at ambient humidity of 60% max.)
(with no icing) |
| Ambient operating humidity |
85% max. (for
5ºC to 35ºC) |
| Weight |
Approx.
10 g (pin plunger models) |
| Note: |
1. |
The data given above are initial values. |
| |
2. |
The dielectric strength shown in the
table indicates a value for models with
a Separator. |
| |
3. |
For the pin plunger models, the above values apply for use
at both the free position and total travel position. For the
lever models, they apply at the total travel position.
Contact opening or closing time is within 1 ms. |
| |
4. |
For testing conditions, Consult your OMRON sales representative. |
| Note: |
1. |
All units are in millimeters unless otherwise
indicated. |
| |
2. |
Unless otherwise specified, a tolerance of ±0.4 mm
applies to all dimensions. |
| |
3. |
The following illustrations and dimensions are
for D2T models with angled terminals. Refer to the dimensions
in Terminals for
the straight terminals of the D2T. |
| |
4. |
The operating characteristics are for operation
in the A direction ( ). |
Pin Plunger Models D2T-T1 D2T-T1S |
 |

|
| Model |
D2T-T1 D2T-T1S |
| OF max. RF min. TTF max. |
3.24
N {330 gf} 0.5 N {50 gf} 6.37
N {650 gf} |
| OT min. |
0.8 mm |
| OP |
4.4±0.6 mm (see note) |
| Note: |
Operating sequence of the circuit between
terminals 1 and 2 and the circuit between terminals 3 and
4 is not specified. |
|
Hinge
Lever Models D2T-LT1 D2T-LT1S |
 |

|
| Model |
D2T-LT1 D2T-LT1S |
| OF
max. RF min. TTF max. |
1.47
N { 150 gf} 0.2 N { 20 gf} 2.45 N {250 gf} |
| OT
min. |
1.6
mm |
| OP |
6.9±1.3
mm (see note) |
| Note: |
Operating
sequence of the circuit
between terminals 1 and
2 and the circuit between
terminals 3 and 4 is not
specified. |
|
|
Switches
Product Lineup
Support
Related Links


|