Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Door Switches / Power Switches

Search by product list

D2D Door Interlock Switch

Power Switch with Minimum Contact Gap of 3 mm

  • Offers the minimum contact gap of 3 mm required for power switches as standard equipment. Highly reliable design conforms to European safety standards.
  • Safety considerations include a double return spring and direct drive positive contact opening feature. Also conforms to Class II of VDE Insulation.
  • Pull-on lock model for easy maintenance is also available.
  • RoHS Compliant
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Mounting
method
Contact form Standard Pull-on lock
(see note )
Contact gap: 3 mm min. Contact gap: 1 mm
Screw mounting
SPDB-NO/NC
D2D-1000 D2D-2000
SPDB-NO
D2D-1001 -
SPDB-NC
D2D-1002 -
Panel mounting
SPDB-NO/NC
D2D-1100 D2D-2100
SPDB-NO
D2D-1101 -
SPDB-NC
D2D-1102 -
SPDB-NO+SPDB-NO/NC
D2D-3103 -
DPDB-NO
D2D-3104 -
Note: Refer to Datasheet's page 4 for the pull-on lock function.

Contact Form
SPDB-NO/NC SPDB-NO SPDB-NC
SPDB-NO+SPDB-NO/NC DPDB-NO
OrderingInformationRatings / CharacteristicsDimensions
Ratings
Type
Item
Rated voltage
Resistive load
Standard
250 VAC
16A
Pull-on lock
250 VAC
10A
Note:  The ratings values apply under the following test conditions:
  Ambient temperature: 20±2ºC
  Ambient humidity: 65±5%
  Operating frequency: 30 operations/min

Characteristics
Item D2D-1000
models
D2D-2000
models
D2D-3000
models
Operating speed
10 mm to 1 m/s
Operating frequency
Mechanical: 300 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance
100 MΩ min. (at 500 VDC)
Contact resistance
(initial value)
50 mΩ max.
Dielectric
strength
(50/60Hz
1mm)
Between terminals
of
same polarity
2,000 VAC 1,000 VAC 2,000 VAC
Between terminals
and
ground (see note2)
2,000 VAC 1,500 VAC 2,000 VAC
Between terminals
and
non-current-carrying
metal part
2,500 VAC 1,500 VAC -
Between terminals
and
actuator
4,000 VAC - 4,000 VAC
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Destruction: 1,000m/s2 {approx. 100G} max.
Malfunction: 500 m/s2
{approx. 50G} max.
Malfunction: 300 m/s2
{approx. 30G} max.
Malfunction: 500 m/s2
{approx. 50G} max.
Durability
(see note 3)
Mechanical: 10,000,000 operations min. (60 operations/min)
Electrical: 100,000 operations min. (30 operations/min)
Degree of protection
IEC IP40
Degree of protection
against electric shock
Class II
Proof tracking index (PTI)
175
Ambient Operating temperature
-25ºC to 85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient Operating humidity
85% max. (for 5 ºC to 35ºC)
Weight
Approx. 14 g (D2D-1000)
Note: 1.  The data given above are initial values.
  2.  The dielectric strength shown in the table indicates a value for models with a Separator.
  3.  For testing conditions, consult your OMRON sales representative.
OrderingInformationRatings / CharacteristicsDimensions

Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  3. The operating characteristics are for operation in the A direction().

Standard Models
Screw Mounting
D2D-1000
D2D-1001
D2D-1002

img

D2D:Dimensions1
Note: NC-OFF: The force applied to the actuator to cause it to move from the free position to the position at which the NC contact opens.
  NO-ON: The force applied to the actuator to cause it to move from the free position to the position at which the NO contact closes.

Model
Screw mounting
D2D-1000
D2D-1001
D2D-1002
OF max. NC-OFF
NO-ON
TTF max.
2.94 N {300 gf}
5.88 N {600 gf}
7.35 N {750 gf}
---
5.88 N {600 gf}
7.35 N {750 gf}
2.94 N {300 gf}
---
7.35 N {750 gf}
OT min. 2.3mm 2.3mm 5.5mm
FP max.
OP NC-OFF

NO-ON

TTP max.  
16.4mm
15.9±0.4mm
12.7 ±0.4mm
10mm
17mm
---
12.7±0.4mm
10mm
16.4mm
15.9±0.4mm
---
10mm


Panel Mounting
D2D-1100
D2D-1101
D2D-1102

img
D2D:Dimensions2
Model
Panel mounting
D2D-1100
D2D-1101
D2D-1102
OF max. NC-OFF
NO-ON
TTF max.
2.94 N {300 gf}
5.88 N {600 gf}
7.35 N {750 gf}
---
5.88 N {600 gf}
7.35 N {750 gf}
2.94 N {300 gf}
---
7.35 N {750 gf}
OT min. 2.3mm 2.3mm 5.5mm
FP max.
OP NC-OFF
NO-ON
TTP max.  

12.4mm
11.9±0.4mm
8.7±0.4mm
6mm

13mm
---
8.7±0.4mm
6mm
12.4mm
11.9±0.4mm
---
6mm


Panel Mounting
D2D-3103

img
D2D:Dimensions3
Model
D2D-3103
OF max. NC-OFF
NO-ON
TTF max.
2.94 N {300 gf}
5.88 N {600 gf}
9.81 N {1,000 gf}
OT min. 2.3mm
FP max.
OP NC-OFF
NO-ON
TTP max.  
12.4mm
11.9±0.8mm
8.7±0.8mm
6.4mm


Panel Mounting
D2D-3104

img
D2D:Dimensions4
Model
D2D-3104
OF max. NC-OFF
NO-ON
TTF max.
---
5.88 N {600 gf}
9.81 N {1,000 gf}
OT min. 2.3mm
FP max.
OP NC-OFF
NO-ON
TTP max.  
13.5mm
---
8.7±0.8mm
6.4mm


Pull-on Lock Models

Screw Mounting
D2D-2000

img
D2D:Dimensions5

Panel Mounting
D2D-2100

img
D2D:Dimensions6

Momentary Operation
(Normal Operation)
Model
D2D-2000
D2D-2100
OF max. NC-OFF
NO-ON
TTF max.
1.96 N {200 gf}
2.94 N {300 gf}
5.88 N {600 gf}
1.96 N {200 gf}
2.94 N {300 gf}
5.88 N {600 gf}
OT min. 4.5mm 4.5mm
FP max.
OP NC-OFF
NO-ON
TTP max.  
14.3mm
13.5±0.6mm
12.7±0.6mm
8.3mm
10.3mm
9.5±0.6mm
8.7±0.6mm
4.3mm

Pull-on Lock Operation
Model
D2D-2000
D2D-2100
OF max. 19.61 N {2,000 gf}
PT max.
OT min.
MD max.
2mm
0.4mm
1.5mm
FP max.
OP
TTP max.
14.3mm
15.1±0.6mm
16.5mm
10.3mm
11.1±0.6mm
12.5mm
Related Links
Technology
Application Guide