|
Detection Switches
D2X Connector Termination Switch
A Switch with Crimp-type Connectors that Greatly Reduces Wiring Work
- Clip-on wiring via AMP crimp-type connectors.
- Snap-fit attachment for easy installation.
- Operation possible from either side to enable mounting in either direction.
- RoHS Compliant
 |
|
|
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Contact Form |
| SPST-NC |
 |
Ratings
| 30 VDC |
0.1 A (resistive load) |
Note:
|
The ratings values apply under the following test conditions:
Ambient temperature:20±2°C
Ambient humidity:65±5%
Operating frequency:30 operations/min |
Characteristics
| Operating speed |
0.1 mm to 100 mm/s |
| Operating frequency |
Mechanical: 60 operations/min max. Electrical: 30 operations/min max. |
| Insulation resistance |
100 MΩ min. (at 250 VDC) |
| Contact resistance (initial value) |
200 mΩ max. |
| Dielectric strength |
250 VAC, 50/60 Hz for 1 min between terminals of same polarity 250 VAC, 50/60 Hz for 1 min between current-carrying metal part and ground |
| Vibration resistance |
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance |
Destruction:500m/s2{approx. 50G} max. Malfunction: 300 m/s2 {approx. 30G} max.
|
| Durability (see note 2) |
Mechanical: 1,000,000 operations min. Electrical: 50,000 operations min. |
| Degree of protection |
IEC IP00 |
| Degree of protection against electric shock |
Class I |
| Proof tracking index (PTI) |
175 |
| Ambient operating temperature |
-10ºC to 70ºC (at ambient humidity of 60% max.)
(with no icing or condensation) |
| Ambient operating humidity |
45% to 85% (for 5ºC to 35ºC) |
| Weight |
Approx. 1 g |
| Note: |
1. |
The data given above are initial values. |
| |
2. |
For testing conditions, consult your OMRON sales representative. |
| Note: |
1. |
All units are in millimeters unless otherwise indicated. |
| |
2. |
Unless specified, a tolerance of ± 0.4 mm applies to all dimensions. |
| |
3. |
The operating characteristics are for cases where the actuator operates in the A (  ) direction or B (  ) direction. |
|
| D2X-C |
 |

|
OF max. RF min. |
0.49 N {50 gf} 0.02 N {2 gf} |
OP TTP min. |
0.52 to 2.35 mm 6.34 mm |
|
|
 |
|
Switches
Product Lineup
Support
Related Links


|