Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Detection Switches

Search by product list

D2A Ultra Subminiature Detection Switch

Ultra Subminiature Detection Switch with Slide Mechanism and Pushbutton Actuator

  • Compact (8×6×4.2 mm (W×H×D)), light weight (approximately 0.3 g), and 3-mm long stroke.
  • Built-in slide mechanism for selecting shorting or non-shorting timing of the switch.
  • The switch's small size makes it ideal for household appliances, audio equipment, office equipment, communications equipment, etc.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Actuator
OF 0.98 N {100 gf}
OF 0.49 N {50 gf}
Non-shorting Model
Shorting Model
Non-shorting Model
Shorting Model
Pin plunger
D2A-1110 D2A-2110 D2A-1120 D2A-2120
Contact Form
SPDT
D2A:Ordering Information2
OrderingInformationRatings / CharacteristicsDimensions
Ratings
Electrical ratings 0.1 A at 30 VDC (resistive load)
Note: The ratings values apply the following test conditions:
Ambient temperature: 20 ± 2ºC
Ambient humidity: 65 ± 5%
Operating frequency: 30 operations/min

Characteristics
Operating speed 1 to 500 mm/s
Operating frequency Mechanical: 200 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance 100 MΩ min. (at 250 VDC)
Contact resistance (initial value) 50 mΩ max.
Dielectric strength 250 VAC, 50/60 Hz for 1 min between terminals of same polarity
250 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Destruction:1,000 m/s2 {approx. 100G} max.
Malfunction: 300 m/s2 {approx. 30G} max.
Durability (see note 2) 50,000 operations min.(30 operations/min)
Degree of protection IEC IP00
Degree of protection against electric shock Class III
Proof tracking index (PTI) 175
Ambient operating temperature -10ºC to 70ºC (at ambient humidity of 60% max.)(with no icing)
Ambient operating humidity 85% max.(for 5 ºC to 35 ºC )
Weight Approx. 0.3 g
Note: 1. The data given above are initial values.
  2. For testing conditions, Consult your OMRON sales representative.
OrderingInformationRatings / CharacteristicsDimensions
Note:
1.
All units are in millimeters unless otherwise indicated.
 
2.
Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
 
3.
The operating characteristics are for operation in the A direction ( ).

D2A-1110/-1120
D2A-2110/2120
D2A:Dimensions1 D2A:Dimensions2
Model
Non-shorting Models
Shorting Models
D2A-1110
D2A-1120
D2A-2110
D2A-2120
OF max.
RF min.
0.98 N {100 gf}
0.15 N {15 gf}
0.49 N {50 gf}
0.05 N {5 gf}
0.98 N {100 gf}
0.15 N {15 gf}
0.49 N {50 gf}
0.05 N {5 gf}
FP max
OP1
OP2
TTP
9.5 mm
8.1± 0.3 mm
7.4± 0.3 mm
6.5± 0.2 mm
9.5 mm
8.0± 0.3 mm
7.5± 0.3 mm
6.5± 0.2 mm
D2A:Dimensions3
Related Links
Technology
Application Guide