|
Sealed Basic Switches
D2VW Sealed Miniature Basic Switch
Sealed Miniature Basic Switch Conforms to IP67 (Molded Lead Wire Type Only)
- Use of epoxy resin assures stable sealing, making this switch ideal for places subject to water spray or excessive dust.
- V-series internal mechanism assures high precision and long life.
- deal for automobiles, agricultural machines, large-scale home appliances, and industrial equipment, which require high environmental resistance.
- Models available with conformance to safety standards, including UL, CSA and VDE.
- RoHS Compliant
 |
|
|
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Actuator |
Terminals |
Rating
Contact form |
5 A |
0.1 A |
| Pin plunger

|
Solder terminals |
SPDT |
D2VW-5-1 |
D2VW-01-1 |
| SPST-NC |
D2VW-5-2 |
D2VW-01-2 |
| SPST-NO |
D2VW-5-3 |
D2VW-01-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5-1M |
D2VW-01-1M |
| SPST-NC |
D2VW-5-2M |
D2VW-01-2M |
| SPST-NO |
D2VW-5-3M |
D2VW-01-3M |
| Short hinge lever

|
Solder terminals |
SPDT |
D2VW-5L1A-1 |
D2VW-01L1A-1 |
| SPST-NC |
D2VW-5L1A-2 |
D2VW-01L1A-2 |
| SPST-NO |
D2VW-5L1A-3 |
D2VW-01L1A-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5L1A-1M |
D2VW-01L1A-1M |
| SPST-NC |
D2VW-5L1A-2M |
D2VW-01L1A-2M |
| SPST-NO |
D2VW-5L1A-3M |
D2VW-01L1A-3M |
| Hinge Lever

|
Solder terminals |
SPDT |
D2VW-5L1-1 |
D2VW-01L1-1 |
| SPST-NC |
D2VW-5L1-2 |
D2VW-01L1-2 |
| SPST-NO |
D2VW-5L1-3 |
D2VW-01L1-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5L1-1M |
D2VW-01L1-1M |
| SPST-NC |
D2VW-5L1-2M |
D2VW-01L1-2M |
| SPST-NO |
D2VW-5L1-3M |
D2VW-01L1-3M |
| Long hinge lever

|
Solder terminals |
SPDT |
D2VW-5L1B-1 |
D2VW-01L1B-1 |
| SPST-NC |
D2VW-5L1B-2 |
D2VW-01L1B-2 |
| SPST-NO |
D2VW-5L1B-3 |
D2VW-01L1B-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5L1B-1M |
D2VW-01L1B-1M |
| SPST-NC |
D2VW-5L1B-2M |
D2VW-01L1B-2M |
| SPST-NO |
D2VW-5L1B-3M |
D2VW-01L1B-3M |
| Short hinge roller lever

|
Solder terminals |
SPDT |
D2VW-5L2A-1 |
D2VW-01L2A-1 |
| SPST-NC |
D2VW-5L2A-2 |
D2VW-01L2A-2 |
| SPST-NO |
D2VW-5L2A-3 |
D2VW-01L2A-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5L2A-1M |
D2VW-01L2A-1M |
| SPST-NC |
D2VW-5L2A-2M |
D2VW-01L2A-2M |
| SPST-NO |
D2VW-5L2A-3M |
D2VW-01L2A-3M |
| Hinge roller lever

|
Solder terminals |
SPDT |
D2VW-5L2-1 |
D2VW-01L2-1 |
| SPST-NC |
D2VW-5L2-2 |
D2VW-01L2-2 |
| SPST-NO |
D2VW-5L2-3 |
D2VW-01L2-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5L2-1M |
D2VW-01L2-1M |
| SPST-NC |
D2VW-5L2-2M |
D2VW-01L2-2M |
| SPST-NO |
D2VW-5L2-3M |
D2VW-01L2-3M |
| Simulated roller lever

|
Solder terminals |
SPDT |
D2VW-5L3-1 |
D2VW-01L3-1 |
| SPST-NC |
D2VW-5L3-2 |
D2VW-01L3-2 |
| SPST-NO |
D2VW-5L3-3 |
D2VW-01L3-3 |
Molded lead wire terminals
(300 mm) |
SPDT |
D2VW-5L3-1M |
D2VW-01L3-1M |
| SPST-NC |
D2VW-5L3-2M |
D2VW-01L3-2M |
| SPST-NO |
D2VW-5L3-3M |
D2VW-01L3-3M |
| Note: |
1. |
The standard lengths of the molded lead wires (AV0.75f) of models incorporating them are 300 mm. |
| |
2. |
Add "HS" or "MS" to the end of the model number for the UL/CSA-approved version (e.g., D2VW-01-1 → D2VW-01-1HS).
Consult your OMRON sales representative for details. |
| Contact Form |
| SPDT |
SPST-NC |
SPST-NO |
 |
 |
 |
Ratings
|
Resisteve load |
| D2VW-5 |
250VAC
125VAC |
5A 5A |
| 30VDC |
5A |
D2VW-01 |
125VAC |
0.1A |
| 30VDC |
0.1A |
| Note: |
The ratings values apply under the following test conditions:
Ambient temperature: 20 ± 2ºC Ambient humidity: 65 ± 5%
Operating frequency: 30 operations/min |
Characteristics
| Operating speed |
0.1 mm to 1 m/s (pin plunger models) |
| Operating frequency |
Mechanical: 300 operations/min
max. Electrical: 30 operations/min
max. |
| Insulation resistance |
100 MΩ min. (at 500 VDC) |
| Contact resistance (initial value) |
50 mΩ max. (100 mΩ max. for molded lead wire models) |
Dielectric strength (see note 2) |
1,000 VAC, 50/60 Hz for 1 min between terminals of same polarity 1,500 VAC, 50/60 Hz for 1 min between
current-carrying metal parts and ground 1,500 VAC, 50/60 Hz for 1 min between each terminal and non-current-carrying metal parts |
Vibration resistance (see note 3) |
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance (see note 3) |
Destruction:
1,000m/s2{approx. 100G} max. Malfunction: 300 m/s2{approx. 30G} max. |
| Durability (see note
4) |
| Mechanical: |
10,000,000 operations min.(60
operations/min) |
| Electrical: |
D2VW-5
models:100,000 operations min(30operations/min) D2VW-01 models:1,000,000
operations min(30
operations/min) |
|
| Degree of protection |
IEC
IP67(excluding the terminals on terminal
models) |
| Degree of protection against electric shock |
Class I |
| Proof tracking index (PTI) |
175 |
| Ambient
operating temperature(see note 5) |
-40ºC to 85 ºC (at ambient humidity of 60% max.)
(with no icing or condensation) |
| Ambient
operating humidity |
95% max. (for 5ºC to 35ºC) |
| Weight |
Approx. 7 g
(pin plunger models with terminals) |
| Note: |
1. |
The data given above
are initial values. |
| |
2. |
The dielectric strength shown in the table indicates the value for models with a Separator. |
| |
3. |
For the pin plunger models, the above values apply for use at both the free position and total travel position. For the lever models, they apply at the total travel position. |
| |
4. |
For testing conditions, consult your OMRON sales representative. |
| |
5. |
The operating temperature of the lead wire (AV0.75f) for the molded lead wire model is between -40ºC to 85ºC. |
|
Switches
Product Lineup
Support
Related Links


|