|
Sealed Basic Switches
D2SW Sealed Subminiature Basic Switch
Sealed Subminiature Basic Switch Conforming to IP67 (Molded Lead Wire Type Only)
- Use of epoxy resin assures stable sealing, making this switch ideal for places subject to water spray or excessive dust.
- Ideal for automobiles, automatic vending machines, refrigerators, ice-making equipment, bath equipment, hot-water supply systems, air conditioners, and industrial equipment, which require high environmental resistance.
- Models available with conformance to safety standards, including UL, CSA and VDE.
- RoHS Compliant
 |
|
|
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
Actuator |
Rating
Contact form |
Model |
3 A |
0.1 A |
| Pin plunger

|
Solder terminals |
SPDT |
D2SW-3H |
D2SW-01H |
| PCB terminals |
SPDT |
D2SW-3D |
D2SW-01D |
| Quick-connect terminals (#110) |
SPDT |
D2SW-3T |
D2SW-01T |
| Molded lead wire terminals(300 mm) |
SPDT |
D2SW-3M |
D2SW-01M |
| SPST-NC |
D2SW-3-2M |
D2SW-01-2M |
| SPST-NO |
D2SW-3-3M |
D2SW-01-3M |
| Hinge lever

|
Solder terminals |
SPDT |
D2SW-3L1H |
D2SW-01L1H |
| PCB terminals |
SPDT |
D2SW-3L1D |
D2SW-01L1D |
| Quick-connect terminals (#110) |
SPDT |
D2SW-3L1T |
D2SW-01L1T |
| Molded lead wire terminals(300 mm) |
SPDT |
D2SW-3L1M |
D2SW-01L1M |
| SPST-NC |
D2SW-3L1-2M |
D2SW-01L1-2M |
| SPST-NO |
D2SW-3L1-3M |
D2SW-01L1-3M |
| Hinge roller lever

|
Solder terminals |
SPDT |
D2SW-3L2H |
D2SW-01L2H |
| PCB terminals |
SPDT |
D2SW-3L2D |
D2SW-01L2D |
| Quick-connect terminals (#110) |
SPDT |
D2SW-3L2T |
D2SW-01L2T |
| Molded lead wire terminals(300 mm) |
SPDT |
D2SW-3L2M |
D2SW-01L2M |
| SPST-NC |
D2SW-3L2-2M |
D2SW-01L2-2M |
| SPST-NO |
D2SW-3L2-3L3M |
D2SW-01L2-3M |
| Simulated roller lever

|
Solder terminals |
SPDT |
D2SW-3L3H |
D2SW-01L3H |
| PCB terminals |
SPDT |
D2SW-3L3D |
D2SW-01L3D |
| Quick-connect terminals (#110) |
SPDT |
D2SW-3L3T |
D2SW-01L3T |
| Molded lead wire terminals(300 mm) |
SPDT |
D2SW-3L3M |
D2SW-01L3M |
| SPST-NC |
D2SW-3L3-2M |
D2SW-01L3-2M |
| SPST-NO |
D2SW-3L3-3L2M |
D2SW-01L3-3M |
| Note: |
1. |
The standard lengths of the molded lead wires (AV0.5f) of models incorporating them are 300 mm. |
| |
2. |
Add "HS," "DS," "TS," or "MS" to the end of the model number for the UL/CSA-approved version.
(e.g., D2SW-3H →
D2SW-3HS).
Consult your OMRON sales representative for details. |
Contact Form
| SPDT |
SPST-NC |
SPST-NO |
 *Indicates the color of the lead wire. |
 |
 |
Ratings
|
Resisteve load
|
| D2SW-3 |
250VAC
125VAC |
2A 3A |
| 30VDC |
3A |
| D2SW-01 |
125VAC |
0.1A |
| 30VDC |
0.1A |
| Note: |
The ratings values apply under the following test conditions:
Ambient temperature:20±2°C Amvient humidity:65±5%
Operating frequency:30 operations/min |
Characteristics
| Item |
D2SW-3 |
D2SW-01 |
| Operating speed |
0.1 mm to 1 m/s (pin plunger models) |
| Operating frequency |
Mechanical: 300 operations/min max. Electrical: 30 operations/min max. |
| Insulation resistance |
100 MΩ min. (at 500 VDC) |
| Contact resistance (initial value) |
30 mΩ max. for terminal models |
50 mΩ max. for terminal models |
50 mΩ max. for molded lead wire models |
70 mΩ max. for molded lead wire models |
Dielectric strength (see note 2) |
1,000 VAC, 50/60 Hz for 1 min between terminals of the same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts |
600 VAC, 50/60 Hz for 1 min between terminals of the same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts |
| Vibration resistance (see note 3) |
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance (see note 3) |
Destruction: 1,000 m/s2 {approx. 100G} max. Malfunction: 300 m/s2 {approx. 30G} max. |
Durability (see note 4) |
Mechanical: 5,000,000 operations min. (60 operations/min) |
Electrical: 200,000 operations min. (30 operations/min)(3 A at 125 VAC), 100,000 operations min. (30 operations/min)(2 A at 250 VAC) |
Electrical: 200,000 operations min.(30 operations/min) |
| Degree of protection |
IEC IP67(excluding the terminal models) |
| Degree of protection against electric shock |
Class I |
| Proof tracking index (PTI) |
175 |
| Ambient operating temperature |
-40ºC to 85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
|
| Ambient operating humidity |
95% max. (for 5ºC to 35ºC) |
| Weight |
Approx.2 g (pin plunger models with terminals) |
| Note: |
1. |
The data given above are initial values. |
| |
2. |
The dielectric strength shown is for models with a Separator. |
| |
3. |
For the pin plunger models, the above values apply for use at the free position, operating position, and total travel position. For the lever models, they apply at the total travel position. |
| |
4. |
For testing conditions, consult your OMRON sales representative. |
| Note: |
1. |
All units are in millimeters unless otherwise indicated. |
| |
2. |
The following illustrations and dimensions are for models with soldered terminals. Refer to Terminals for models with quick-connect and PCB terminals (#110). |
| |
3. |
The dimensions not described are the same as those of models with pin plungers. |
| |
4. |
Unless otherwise specified, tolerance of ±0.4 mm applies to all dimensions. |
| |
5. |
The  in the model number is for a terminal code such as H, T, D, or M. |
| |
6. |
The operating characteristics are for operation in the A direction (  ). |
|
Pin Plunger Models D2SW-3 D2SW-01 |
 |
 |
OF RF min. |
1.77 N {180 gf} 0.29 N {30 gf} |
PT max. OT min. MD max. |
0.6 mm 0.5 mm 0.1 mm |
| OP |
8.4± 0.3 mm |
|
|
Hinge Lever Models
D2SW-3L1 D2SW-01L1 |
 |
 |
OF RF min. |
0.59 N {60 gf} 0.06 N {6 gf} |
OT min. MD max. FP max. |
1.0 mm 0.8 mm 13.6 mm |
| OP |
8.8± 0.8 mm |
|
|
Simulated Roller Lever Models
D2SW-3L3 D2SW-01L3 |
 |
 |
OF RF min. |
0.59 N {60 gf} 0.06 N {6 gf} |
OT min. MD max. FP max. |
1.0 mm 0.8 mm 15.5 mm |
| OP |
10.7± 0.8 mm |
|
|
Hinge Roller Lever Models D2SW-3L2 D2SW-01L2 |
 |
 |
OF RF min. |
0.59 N {60 gf} 0.06 N {6 gf} |
OT min. MD max. FP max. |
1.0 mm 0.8 mm 19.3 mm |
| OP |
14.5± 0.8 mm |
|
|
|
Switches
Product Lineup
Support
Related Links


|